What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Summary of Radar & Electronic Warfare (EW) Test Equipment
Signal Generation Products | View | Description |
N7620A Signal Studio for Pulse Building | Generate complex, wideband pulses and pulse patterns simply. Capable of generating signals up to 44 GHz in frequency with up to 1 GHz bandwidth using the E8267D PSG and/or the N7502 Signal Simulation System. | |
E8257D PSG Analog Signal Generator | Produce pulse-modulated signals with superior output power, level accuracy and phase noise performance up to 67 GHz. Available with option E8257D-UNU Pulse Modulation. | |
E8663D Analog Signal Generator | Utilize the industries leading close-to-the-Carrier phase noise performance. Compatible with the Keysight E5505A Phase Noise Test System. | |
8267D Vector Signal Generator | Keysight's E8267D PSG vector signal generator is the industry's only integrated microwave vector signal generator with I/Q modulation up to 44 GHz, +23 dBm typical output power up to 20 GHz and -120 dBc/Hz phase noise at a 10 kHz offset for a 10 GHz signal. | |
M8190A 12GSa/sec Arbitrary Waveform Generator | Industry leading performance for wideband applications with SFDR up to 80dBc, 14-bit resolution up to 8 GSa/s and 12-bit resolution up to 12 GSa/s. |
|
Pulse Pattern Generators | Generate baseband video pulses with control over pulse pattern, timing, and rise and fall times. | |
Power, Spectrum, and Time Analysis Products | View | Description |
N9030A PXA Series Signal Analyzer 3 Hz – 50 GHz | Analyze spectrum, power, modulation and time characteristics with bandwidths up to 160 MHz. Supports the 89600 Vector Signal Analysis software and MATLAB connectivity. | |
89600 Vector Signal Analysis Software | Apply vector signal analysis virtually anywhere in your block diagram, including analog and digital baseband; IF, RF and microwave; narrowband to ultra-wideband; SISO and MIMO to analyze over 75 different standards and modulation formats. | |
P-Series Power Meter | Quickly and accurately characterize the peak power, average power, duty cycle and power statistics of radar signals. | |
Z2090B-170 Pulse Analyzer System | Provides high resolution/high throughput Frequency and Time Interval Analysis measurements for RADAR systems. Supports the 89600 Vector Signal Analysis Software. 89600 Vector Signal Analysis Software. | |
Infiniium DSO90000-X Series High-Performance Oscilloscopes | Directly analyze frequency, time, and digital modulation of RF signals up to 32 GHz. Supports OSA Oscilloscope Signal Analysis software for wideband pulsed and modulation domain analysis. | |
Oscilloscope Signal Analysis (OSA) Software | Powerful tool for pulsed and modulation domain signal analysis of Radar and EW waveforms, as well as any time varying signal. | |
16800/16900 DVSA | Perform digital vector signal analysis on digital baseband, IF and RF signals with logic analyzer and Keysight 89600 Vector Signal Analysis Software. | |
53230A Counter | The Keysight 53230A universal frequency counter/timer provides frequency and time interval measurement capabilities. It also provides continuous/gap-free measurements for basic modulation domain analysis. Optional capabilities include a 6 or 15 GHz microwave channel and burst measurement software. | |
Noise Figure Products Noise & Noise Figure Analysis | View | Description |
PNA-X Source-Corrected Noise Figure Measurement (Option 029) | Measure noise figure utilizing Keysight's highly accurate source corrected technique. | |
N897xA Noise Figure Analyzer | Make fast, accurate and repeatable noise figure measurements with dedicated noise figure solution. | |
N9069A Noise Figure Measurement Application | Convenient noise figure measurement solution works on X-Series signal analyzers. | |
Phase Noise Products Phase Noise Measurements | View | Description |
Keysight E5505A Phase Noise Test System | Examine absolute and residual phase noise, AM noise, low-level spurious signals and more, in one- and two-port devices. Supports pulsed and CW phase noise measurements | |
E5052B Signal Source Analyzer | Characterize the performance - phase noise, transients and more - in high-frequency signal sources up to 110 GHz. | |
N9068A Phase Noise Measurement Application | Convenient phase noise measurement solution works on X-Series signal analyzers. | |
High speed digital test measurements | View | Description |
Infiniium DSO90000-X Series High-Performance Oscilloscopes | Directly analyze frequency, time, and digital modulation of RF signals up to 32 GHz. | |
U4154A AXIe Logic Analyzers | Perform state analysis at up to 4Gb/s (synchronous sampling) and timing analysis up to 200 ps. | |
Radar Component Measurements | View | Description |
PNA-X Microwave Vector Network Analyzers | Characterize the linear and nonlinear behavior of active devices up to 67 GHz with the built-in second source and frequency combiner. Available with Option H08 Pulsed-RF Measurement capability. | |
PNA Series Microwave Vector Network Analyzers | Meet the challenges of component testing with an excellent combination of speed and precision from 300 kHz to 1.05 THz. | |
Antenna Test | View | Description |
N5264A Measurement Receiver for Antenna Test | Provides up to 400,000 points per second data acquisition on five receiver channels and 8510/8530A code emulation for drop-in replacement. | |
Design | View | Description |
Advanced Design System (ADS) Software | Quickly generate complex, high-frequency system and circuit designs for Radar/EW systems. Our connected solution lets you combine simulations with actual measurements. | |
SystemVue Electronic System Level Software | System-level design environment for development, simulation and analysis. Available libraries include W1905 Radar and W1716 Digital Predistortion. |