W281DS In-line coaxial-to-waveguide adapter, 1.0 mm (m) to WR-10, 75 to 110 GHz
The Keysight W281DS In-line 1.0 mm (m) - to- WR-10 waveguide adapter offers a simple way of measuring waveguide devices in W-band, 75 GHz to 110 GHz.
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
The Keysight W281DS In-line 1.0 mm (m) - to- WR-10 waveguide adapter offers a simple way of measuring waveguide devices in W-band, 75 GHz to 110 GHz.
HIGHLIGHTS
- 75 GHz to 110 GHz
- Insertion loss (typical): 0.7 dB
- Return loss (typical): 16 dB
- Maximum CW power: 10 W
The Keysight W281DS In-line 1.0 mm (m) - to- WR-10 waveguide adapter offers a simple way of measuring waveguide devices in W-band, 75 GHz to 110 GHz.
역량확대
다른 도움이 필요하십니까?