データシート
FieldFox S-Parameter Measurement Uncertainty
N9950A
N9951A
N9952A
Corrected Measurement Uncertainty for N9950A/51A/52A
Full 2-port calibration, 85561A 2.92 mm (f) calibration kit, specifications
Power level of -15 dBm, 10 Hz IF bandwidth, no averaging, battery saver off, and 60-minute warm-up time. Includes uncertainties due to drift, noise, compression, and dynamic accuracy. Coverage factor of x1 applied to uncertainties, for ease of comparison with other industry handheld analyzers.
Corrected Measurement Uncertainty for N9950A/51A/52A (continued)
Full 2-port calibration, 85562A 2.92 mm (m) calibration kit, specifications
Power level of -15 dBm, 10 Hz IF bandwidth, no averaging, battery saver off, and 60-minute warm-up time. Includes uncertainties due to drift, noise, compression, and dynamic accuracy. Coverage factor of x1 applied to uncertainties, for ease of comparison with other industry handheld analyzers.
Corrected Measurement Uncertainty for N9950A/51A/52A (continued)
Full 2-port calibration, 85563A 2.4 mm (f) calibration kit, specifications1 Power level of -15 dBm, 10 Hz IF bandwidth, no averaging, battery saver off, and 60-minute warm-up time. Includes uncertainties due to drift, noise, compression, and dynamic accuracy. Coverage factor of x1 applied to uncertainties, for ease of comparison with other industry handheld analyzers.
Corrected Measurement Uncertainty for N9950A/51A/52A
Full 2-port calibration, 85564A 2.4 mm (m) calibration kit, specifications1 Power level of -15 dBm, 10 Hz IF bandwidth, no averaging, battery saver off, and 60-minute warm-up time. Includes uncertainties due to drift, noise, compression, and dynamic accuracy. Coverage factor of x1 applied to uncertainties, for ease of comparison with other industry handheld analyzers.
×
営業担当者からご連絡させていただきます。
*Indicates required field
ありがとうございました。
A sales representative will contact you soon.