Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- Accessories
- Adapters and Connectors
- 11921G Adapter, 1.0 mm (m) to 1.85 mm (f), DC to 67 GHz
11921G Adapter, 1.0 mm (m) to 1.85 mm (f), DC to 67 GHz
Provides measurement accuracy, versatility, and ease of use for on-wafer and coaxial measurements
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Provides measurement accuracy, versatility, and ease of use for on-wafer and coaxial measurements.
Highlights
The Keysight 11921G precision 1.85 mm coax-to-coax adapter offers a simple way of measuring coaxial devices at higher frequencies. It is designed to measure components with 50 Ω impedance and frequency range from DC to 67 GHz.
- measurement accuracy and versatility for 110 GHz 1 mm test systems
- ease of use for on-wafer and coaxial measurements
- insertion loss: 0.5 dB
- return loss: 20 dB
- maximum continuous wave power: 10 W
- repeatability: -35 dB (1.0 mm); -40 dB (1.85 mm)
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility