PXIe

Save valuable rack space

Benchtop capabilities with fast data throughput in a compact, high-density module.

PXIe

AXIe Modular Systems

AXIe modular systems, including chassis and measurement modules

High-channel density and high throughput for scalable data acquisition systems.

AXIe Modular Systems

Mainframes

High-density mainframe solutions enable flexible scaling and performance customization for your application needs.

Mainframes

Modules

Mix-and-match modules with varying performance levels and capabilities to tailor solutions to your needs.

Modules

Modular Systems

Modular systems, including cards, chassis and measurement modules

Collection of assembled various modular components - e.g. PXI / AXI cards, chassis, mainframes, etc.

Modular Systems

Showing 12 of 17

Image of  AXIe 2-Slot Chassis
AXIe 2-Slot Chassis
Model
M9502A
Line coding
-
Module type
-
Number of channels
-
Standards
-
Supported data rates
-
Image of  AXIe 5-Slot Chassis
AXIe 5-Slot Chassis
Model
M9505A
Line coding
-
Module type
-
Number of channels
-
Standards
-
Supported data rates
-
Image of  Interference Source, 32 GHz
Interference Source, 32 GHz
Model
M8054A
Line coding
NRZ, PAM4
Module type
Interference Source
Number of channels
4
Standards
N/A
Supported data rates
64 Gbaud
Image of  Pattern Generator for M8040A
Pattern Generator for M8040A
Model
M8045A
Line coding
NRZ, PAM4
Module type
Pattern Generator
Number of channels
1
Standards
PCIe 6.0, PCIe 5.0, USB4, CCIX, SATA, SAS, PON, 64G/128G FC, 100/200/400 GbE, OIF-CEI-56G/112G
Supported data rates
64 Gbaud
Image of  Pattern Generator for M8050A
Pattern Generator for M8050A
Model
M8042A
Line coding
NRZ, PAM4, PAM6, PAM8
Module type
Pattern Generator
Number of channels
1, 2
Standards
PCIe 7.0, PCIe 6.0, PCIe 5.0, USB4, 400/800/1600 GbE, OIF-CEI-112G, OIF-CEI-224G
Supported data rates
120 Gbaud
Image of  Pattern Generator for M8020A
Pattern Generator for M8020A
Model
M8041A
Line coding
NRZ
Module type
Pattern Generator
Number of channels
1, 2
Standards
PCIe 4.0, USB 3.2, SATA 6G, SAS 24G, DP, SD-UHS II, TBT, MIPI, DDR5, PON, 64G FC, 10/40/100 GbE, OIF-CEI-26G
Supported data rates
32 Gb/s
Image of M9506A AXIe High-Performance 5-Slot Chassis
Model
M9506A
Line coding
-
Module type
-
Number of channels
-
Standards
-
Supported data rates
-
Image of M8067A Images
Model
M8067A
Line coding
N/A
Module type
ISI Channel Boards
Number of channels
N/A
Standards
N/A
Supported data rates
120 Gbaud
Image of M8047C Redriver
Model
M8047C
Line coding
NRZ, PAM4
Module type
Redriver
Number of channels
1
Standards
N/A
Supported data rates
32 Gbaud
Image of  Interference Source, 64 GHz
Interference Source, 64 GHz
Model
M8053A
Line coding
PAM4
Module type
Interference Source
Number of channels
2
Standards
N/A
Supported data rates
224 Gb/s
Image of
Model
M8049A
Line coding
N/A
Module type
ISI Channel Boards
Number of channels
N/A
Standards
N/A
Supported data rates
32 Gbaud
Image of  32Gb/s BERT Front End
32Gb/s BERT Front End
Model
M8062A
Line coding
NRZ
Module type
BERT Front End
Number of channels
2
Standards
N/A
Supported data rates
32 Gb/s
Clear All