44 GHz

M9384B is a dual-channel 44GHz vector signal generator with 2GHz modulation bandwidth providing advanced signal generation for 5G and satellite comms testing.

prod_image
  • Harmonics @ 1 GHz

    -46 dBc

  • Output power @1 GHz

    20 dBm

  • Phase noise @1 GHz (20 kHz offset)

    -137 dBc/Hz

  • Maximum frequency

    44 GHz

  • Maximum modulation bandwidth

    2 GHz

  • Number of outputs

    2

  • Frequency switching speed

    28000 µs

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

M9384B Dual Channel, Base
M9384B Dual Channel, Base

Model:

M9384B

QTY

Options

1

VXG Microwave Signal Generator | KeysightCare Assured First Year Support

1

Add channel 1

1

RF bandwidth, 2 GHz with 256 MSa memory for frequency options F32 and F44

1

Frequency range, 1 MHz to 44 GHz

1

High output power from 20 GHz to 44 GHz

1

Enhanced high performance reference

1

Enhanced low phase noise

1

Extended Warranty - Return to Keysight - 3 years

M9384B Single Channel, 5G Optimized
M9384B Single Channel, 5G Optimized

Model:

M9384B

QTY

Options

1

VXG Microwave Signal Generator | KeysightCare Assured First Year Support

1

Add channel 1

1

RF bandwidth, 2 GHz with 256 MSa memory for frequency options F32 and F44

1

Frequency range, 1 MHz to 44 GHz

1

High output power from 20 GHz to 44 GHz

1

Enhanced high performance reference

1

Enhanced low phase noise

1

Extended Warranty - Return to Keysight - 3 years

M9384B Dual Channel, 5G Optimized
M9384B Dual Channel, 5G Optimized

Model:

M9384B

QTY

Options

1

VXG Microwave Signal Generator | KeysightCare Assured First Year Support

1

Add channel 1

1

RF bandwidth, 2 GHz with 256 MSa memory for frequency options F32 and F44

1

Frequency range, 1 MHz to 44 GHz

1

High output power from 20 GHz to 44 GHz

1

Enhanced high performance reference

1

Enhanced low phase noise

1

Baseband generator memory upgrade to 1024 MSa

1

Extended Warranty - Return to Keysight - 3 years

M9384B Single Channel, Base
M9384B Single Channel, Base

Model:

M9384B

QTY

Options

1

VXG Microwave Signal Generator | KeysightCare Assured First Year Support

1

Add channel 1

1

RF bandwidth, 2 GHz with 256 MSa memory for frequency options F32 and F44

1

Frequency range, 1 MHz to 44 GHz

1

Pulse modulation

1

High output power from 20 GHz to 44 GHz

1

Enhanced high performance reference

1

Phase coherency for N channels

1

Enhanced low phase noise

1

Differential IQ outputs

1

Wideband differential external IQ inputs

1

Baseband generator memory upgrade to 1024 MSa

1

Extended Warranty - Return to Keysight - 3 years

Highlights

Leading the Way in Millimeter-Wave Testing

The M9384B VXG is the industry's first dual-channel microwave signal generators capable of up to 44 GHz signals.

  • Wide RF bandwidth (2 GHz)
  • High output power to compensate for system loss and enable 5G power amplifier and over-the-air (OTA) testing
  • Phase coherent local oscillator (LO) and baseband synchronization for multi-user or beamforming MIMO OTA testing
  • PathWave Signal Generation software supports application-specific and custom signal creation
  • 3GPP 5G NR standard-compliant signals with channel coding and multi-antenna port support