Model:
M9111A
Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
The M9111A is a 1-slot, 2-quadrant PXIe module that provides stable, glitch-free sourcing and sinking, and high accuracy measurements.
Slots
1
Minimum current measurement resolution
1.4 nA
Minimum voltage measurement resolution
120 µV
Maximum output current
3 A
Maximum output voltage
13
Maximum current per output
3 A
Maximum voltage per output
13 V
Number of channels
1
Platform
PXIe
Form factor
PXIe, Modular
Maximum sample rate
0.2 MSa/s
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 8,587
Model:
M9111A
Delivery:
QTY
Options
1
PXIe High-Speed Source/Measure Unit, 13 V, +/- 1 A or 6 V, +/- 3 A, 18 W | KeysightCare Assured First Year Support | Return to Keysight Warranty - 1 year.
Notice: The M9111A will be discontinued on December 1, 2027. The last day to order this product is November 30, 2027. Keysight will continue supporting this product for the standard 5-year period. There is no replacement product for the M9111A.
In automated test environments, the adage “time is money” is never more prevalent. Thus, speed of test is critical. The faster you are able to test a device, the more money you will save. Keysight’s M9111A PXIe High-Speed Source/Measure Unit (SMU) was specifically designed for this environment. It helps you achieve high-throughput, while maintaining measurement quality in design validation and production test of power amplifiers.
The M9111A can change its output voltage, stabilize that voltage, and accurately measure current from Amps down to micro-Amps all in less than 1 ms so that you can move on to the next test as quickly as possible.
The M9111A is a 1-slot, 2-quadrant PXIe module that provides stable, glitch-free sourcing and sinking, and high accuracy measurements. It offers high-throughput and measurement quality for design validation and production test of RF power amplifiers. With industry-leading output stability under extreme, dynamic load conditions and unmatched transient performance to dramatically reduce voltage drop due to pulse loading, the M9111A SMU speeds test time. The high-speed M9111A can change its output voltage, stabilize that voltage, and accurately measure current from Amps down to micro-Amps all in less than 1 ms so that you can move on to the next test as quickly as possible.
The M9111A is part of the Keysight RF power amplifier/front-end module (PA/FEM) reference solution, which enables rapid, full characterization of next-generation power amplifier modules, such as power-amplifier devices, including S-parameter, demodulation, power, adjacent channel power and harmonic distortion measurements. This Reference Solution addresses two key test challenges facing PA/FEM manufacturers: reducing cost and increasing data throughput.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.