Model:
M8195A
Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
A high-speed arbitrary wave generator with up to 65 GSa/s sample rate and 25 GHz bandwidth on up to 4 channels per module.
Amplitude
2,000 mVpp diff max
DAC Resolution
8 bit
Effective Number of Bits (ENOB)
4.9 Bits
Frequency range
>240 MHz
Intrinsic jitter
200 fs
Key Attributes
High speed AWG with up to 65 GSa/s sample rate and 25 GHz bandwidth on up to 4 channels per module
Number of outputs
4
Spur Free Dynamic Range
40 dBc
Typical Rise/Fall Time
18 ps
Bandwidth
25 GHz
Number of channels
1, 2, 4
Form factor
1-slot AXIe
Maximum memory depth
16 GSa
Type
High Speed AWG
Signal type
Any arbitrary waveform
Functionality
Arbitrary Waveform Generator
Slots
1
Maximum sample rate
65 GSa/s
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 0
Model:
M8195A
Delivery:
QTY
Options
1
Arbitrary Waveform Generator 65GSa/s | KeysightCare Assured First Year Support | Return to Keysight Warranty - 1 year.
1
Keysight Calibration - Return-to-Keysight - 3 years
1
KeysightCare Assured - Extend to 3 years (includes Return-to-Keysight Extended Warranty)
1
Arbitrary Waveform Generator, 2 Channels, 65 GSa/s
1
Standard Calibration Document
As devices and interfaces become faster and more complex, the Keysight M8195A arbitrary waveform generator (AWG) provides the versatility needed to create signals for digital applications, optical and electrical communication, advanced research, wideband radar, and satcom.
In addition to 25 GHz bandwidth, 8-bit vertical resolution, and up to 4 channels in a 1-slot AXIe module, the M8195A offers real-time signal and impairment generation, as well as advanced 3-level sequencing for even longer signal scenarios. Enhance your test setup with real-time mode, built-in frequency and phase response calibration, sequencing, and deep memory.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.