Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Journey
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Device-level electrothermal simulator for ICs and stacked-die SiP.
Accurate full-chip 3D electrothermal simulation for chips and stacked-die System-in-Package (SiP).
Chips and SiP designed for high-speed, mixed-signal and RF applications have localized high power density during transient and steady-state operation, causing adverse temperature effects on performance and reliability.
Keysight Thermal Design (Heatwave) accurately detects nanoscale dynamic temperature variation and hazardous hotspots at the device geometry level during active operation. The electrothermal analysis results show time-varying 3D temperature profiles with nanoscale resolution, which enables you to precisely locate and fix hazardous hot spots in your chip or SiP design to avoid costly failures after deployment.
Keysight Thermal Design works within your IC design flow, including Cadence Virtuoso, Keysight ADS, and interfaces with Synopsys HSpice and Siemens Eldo to determine dynamic device temperatures for circuit simulators to accurately simulate temperature-dependent electrical performance, such as amplifier gain and transceiver Error Vector Magnitude (EVM) during operation. It eliminates erroneous and costly assumption of nominal temperature in your chip simulation that can lead to hardware failure after tapeout.
Compute the full temperature profile of your device.
Uncover temperature variations in mixed-signal designs.
Simulate temperature without laborious data preparation.
Input thermal analysis data in your circuit simulator.
Analyze geometric features at the submicron scale.
Detect reliability issues with realistic temperature data.
Temperature variations cause measurement and simulation uncertainty. Taking the average temperature of a chip to run a circuit simulation does not provide enough accuracy for your device. Learn how Keysight Thermal Design eliminates the need to estimate device temperature by revealing thermally-induced circuit failures with resolution and accuracy.
Webinars
Data Sheets
Discover the latest release designed to help engineers work faster, simulate more accurately, and accelerate product development.
EDA software bundles provide designers with pre-configured combinations targeted to a specific design workflow.
Electrothermal simulator for System-on-Chip (SoC) design flows.
Electrothermal simulator for System-on-Chip (SoC) design flows.
W5900E
Electrothermal simulator for System-on-Chip (SoC) design flows.
The W5900E Thermal Design Core includes:
The W5900E Thermal Design Core covers both transient and steady-state thermal solvers that work with third-party circuit simulators, and a user-interface for visualizing 3D thermal results. The high-capacity transient solver enables temperature versus time analysis.
The Thermal Design IC thermal simulator for chips and stacked-die SiP computes the full-chip temperature profile at the spatial resolution of your devices and interconnect. It annotates profile data into your circuit simulator, making your simulation results temperature accurate. Because the geometric features of power sources and heat conduction paths inside a chip are at the submicron scale, the thermal modeling and numerical solution techniques have to be commensurate with such feature sizes. The simulation results are 3-dimensional temperature profiles with the necessary resolution and accuracy.
Keysight's Thermal Design electro-thermal analysis software is available in two configurations; the preferred configuration depends on the type of analysis needed (steady-state versus transient thermal analyses) and the complexity of the design to be modeled (number of devices, e.g., transistors, that are to be modeled as heat / power sources).
Electrothermal simulator for Analog/Mixed-Signal design flows that interfaces with Cadence Virtuoso, reading power from, and annotating temperature to your circuit-simulation.
Electrothermal simulator for Analog/Mixed-Signal design flows that interfaces with Cadence Virtuoso, reading power from, and annotating temperature to your circuit-simulation.
W5901E
Electrothermal simulator for Analog/Mixed-Signal design flows that interfaces with Cadence Virtuoso, reading power from, and annotating temperature to your circuit-simulation.
The W5901E Thermal Design Steady-State Analog includes:
The W5901E Thermal Design Steady-State Analog electro-thermal simulator includes a steady-state thermal solver that works with third-party circuit simulators, and a user-interface for visualizing 3D thermal results. The steady-state thermal solver allows for transient circuit simulations and produces average temperature results. The number of devices that can be modeled as power sources is limited to 50,000 in this configuration.
The Thermal Design IC thermal simulator for chips and stacked-die SiP computes the full-chip temperature profile at the spatial resolution of your devices and interconnect. It annotates this profile data into your circuit simulator, making your simulation results temperature accurate. Because the geometric features of power sources and heat conduction paths inside a chip are at the submicron scale, the thermal modeling and numerical solution techniques have to be commensurate with such feature sizes. The simulation results are 3-dimensional temperature profiles with the necessary resolution and accuracy.
Keysight's Thermal Design electro-thermal analysis software is available in two configurations; the preferred configuration depends on the type of analysis needed (steady-state versus transient thermal analyses) and the complexity of the design to be modeled (number of devices, e.g., transistors, that are to be modeled as power sources).
Keysight Thermal Design is a device-level electrothermal simulation solution for integrated circuits and stacked-die SiP designs. It computes a detailed 3D temperature profile across an entire chip and feeds instance-specific temperature data directly into circuit simulation tools. This enables engineers to understand how thermal effects influence circuit performance before tape-out, helping improve design accuracy, reliability, and product quality.
As semiconductor devices become more compact and power-dense, temperature variations can significantly impact circuit behavior. Hotspots, uneven heat distribution, and localized thermal effects can degrade performance and reliability. Keysight Thermal Design helps engineers identify thermal issues early by providing accurate operational temperature data, allowing corrective action before fabrication and reducing costly redesigns or field failures.
Traditional simulations often assume uniform or average chip temperatures, which can overlook localized heating effects. Keysight Thermal Design calculates the actual temperature of individual devices using layout geometry, material properties, power dissipation, and package characteristics. The resulting temperature data is automatically incorporated into circuit simulations, producing more realistic predictions of performance under real operating conditions.
Yes. Temperature is a major contributor to failure mechanisms such as electromigration, NBTI/PBTI, and time-dependent dielectric breakdown (TDDB). Keysight Thermal Design computes accurate temperatures for devices and interconnects, enabling engineers to perform more realistic reliability assessments. This helps identify wear-out risks, estimate product lifetime, and improve long-term device robustness before manufacturing.
Yes. Keysight Thermal Design supports thermal simulation with incomplete layouts, making it useful for thermal floor-planning during the early stages of development. Engineers can simulate selected chip regions while using abstractions for unfinished areas, helping identify potential thermal hazards sooner and guiding design decisions that improve thermal performance throughout the development cycle.
Talk to our team to find the right solution for your design needs, get a personalized quote, or request a free trial.
What are you looking for?