110 GHz

The N9041B signal analyzers characterize the most challenging signals — fast-hopping, wideband, transient in 5G, 802.11 ax/ay, satellite, radar, EW, and more.

prod_image
  • DANL @1 GHz

    -164 dBm

  • Maximum analysis bandwidth

    1 GHz

  • Phase noise @1 GHz (10 kHz offset)

    -135 dBc/Hz

  • Maximum frequency

    110 GHz

  • Real Time Spectrum Analysis

    Yes

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Deliver Your Next Breakthrough with our Most Advanced Signal Analysis Platform

The ultimate performance of our UXA signal analyzers lets you characterize today’s most challenging signals — fast-hopping, wideband, transient — in 5G, 802.11ax/ay, satellite, radar, electronic warfare (EW), and more. You’ll gain insight into the purity of your design with industry-leading phase noise and wide spurious-free dynamic range.

  • Analyze bandwidth-hungry emerging standards such as 5G and automotive radar with up to 1 GHz internal analysis bandwidth and up to 5 GHz external
  • Make continuous sweeps up to 110 GHz
  • Capture lower-level spurious signals with DANL as low as -150 dBm/Hz (> 50 GHz)
  • Record and analyze real-world environments with gap-free streaming up to 255 MHz
  • Compatible with X-Series application, enabling you to simplify complex measurements and deliver repeatable results
  • Add the real-time analysis option and detect signals as short as 3.51 µs
  • See more and take your design farther with the 14.1-inch screen