Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
As an off-the-shelf measurement solution, the PD1500A delivers reliable, repeatable measurements of wide-bandgap semiconductors. The platform ensures user safety and protection of the system’s measurement hardware.
Maximum output current
200 A
Minimum current measurement resolution
10 fA
Maximum output voltage
1200 V
Supported measurements
Turn-on, Turn-off, Switching, Dynamic on-resistance, Gate charge, Reverse recovery, Dynamic voltage / current
Number of channels
8
Find out what's included and explore available upgrade options from Keysight.
As an off-the-shelf measurement solution, the PD1500A delivers reliable, repeatable measurements of wide-bandgap semiconductors. The platform ensures user safety and protection of the system’s measurement hardware.
The ability to ensure repeatable DPT results is built on Keysight’s expertise in measurement science. Examples include innovations in high-frequency testing (gigahertz range), low leakage (femtoampere range), and pulsed power (1,500 A current, 10 μs resolution). As a result, Keysight is uniquely positioned to help you overcome the challenges of dynamic power-semiconductor characterization.
Included with the PD1500A are standard measurement techniques such as probe compensation, offset adjustment, de-skewing, and common mode noise rejection. These techniques are utilized within an innovative measurement topology and layout. A semi-automated calibration routine (AutoCal) that corrects for system gain and offset errors was specifically developed for this system. The system also uses de-embedding techniques to compensate for inductive parasitics in the current shunt.
JEDEC is the global leader in developing open standards and publications for the microelectronics industry. JEDEC committees provide industry leadership in developing standards for a broad range of technologies.
JEDEC Committee: JC-70 Wide Bandgap Power Electronic Conversion Semiconductors
The JEDEC standards recognized the need to provide WBG standards for the power semiconductor industry. In September of 2017, the JC70 Wide Bandgap Power Electronic Conversion Semiconductor committee was formed for both GaN JC70.1 and SiC JC-70.2 Each section has three task groups, focusing on Reliability and Qualification Procedures, Datasheet Elements and Parameters, and Test and Characterization Methods.
Keysight is actively participating in developing these standards.
As JEDEC continues to define the dynamic testing of WBG devices, some standardized tests are starting to emerge. The Keysight PD1500A DPT determines these key performance parameters:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.