Model:
N6785A
Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
The N6785A is a source/measure unit (SMU) designed specifically for battery drain analysis of large mobile, battery-powered devices up to 20 V, up to 8 A, up to 80 W.
Maximum current per output
8 A
Maximum power
80 W
Maximum voltage per output
20 V
Number of outputs
1
Number of Quadrants
2
Type
Two-Quadrant DC Power Module
Auxiliary Voltage Measurement Input
800 uV
Maximum current
Platform
N6700 Mainframe
Minimum current measurement resolution
75 uA
Measurement accuracy
6.2 mV
Noise and ripple
15 mVpp
Output response time
0.035 ms
Programming accuracy
6.8 mV
Up / down programming settling time
6.8 mV
Adjustable slew rate
Yes
Data logger
Yes
LIST mode
Yes
Regenerative power
No
4-wire remote sense
Yes
Arbitrary waveform generation
Yes
Maximum output power
80
Maximum output voltage
20 V
Maximum sample rate
N/A
Maximum output current
8 A
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 12,797
Model:
N6785A
Delivery:
QTY
Options
1
Source/Measure Unit for Battery Drain Analysis, multiple ranges, 80 W, dbl-wide | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
Deliver exceptional battery life. Only Keysight N6780 Series SMUs let you visualize the current drain from nA to A in one pass and one picture unlocking insights to deliver exceptional battery life. Accurately emulate a battery with exceptional sourcing.
Make measurements you didn’t think were possible.
Download BenchVue Basic app for free to control your instruments.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.