PXIe Chassis: High-Power, 18-slot, 24 GB/s

M9046A is a PXIe 18-slot chassis that delivers the power and cooling required for high-performance applications with 3 PXIe hybrid slots and Gen 3 backplane with a two-link system slot and x8 links to the PXIe slots.

prod_image
  • Slots

    18

  • Additional features

  • Slots

    3 PXIe hybrid slots|13 PXIe slots|1 PXIe timing slot and 1 PXIe system slot

  • Bandwidth

    24 GB/s

  • Platform

    PXIe

  • Type

    Chassis

  • Form factor

    Chassis

  • Number of channels

    N/A

  • Maximum sample rate

    N/A

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

The M9046A PXIe 18-slot chassis delivers the power and cooling required for high-performance applications. It includes 3 PXIe hybrid slots which gives the system designer the flexibility to mix PXIe and hybrid-compatible modules. With its Gen 3 backplane and x24 system slot, it is ready to tackle high-data bandwidth applications.

The M9046A is new from the ground up including a new power supply design providing unprecedented power per-slot capabilities with the ability to monitor power and control switching frequency on a per-slot basis. With improved airflow, the improvement in cooling performance results in superior acoustic performance with up to a maximum of 85 watts per slot. The chassis is also designed for easy integration into large systems containing multiple PXIe chassis and other non-PXI instrumentation including access to 8 hardware trigger lines without consuming a slot.

Cooling high-power PXI Modules (>38W) is complex and has many variables. Variations in Chassis and Module designs result in different cooling characteristics, such as cooling per slot and the cooling profile across a module within a slot that can impact the modules specifications and safety.

Due to that complexity and lack of an interoperable standard, high-power PXI Chassis and Modules from different companies were designed separately and may not be interoperable. Currently, there is not an initiative within the PXISA to try to specify a mechanism for guaranteeing interoperability, so it is recommended that you use the high-power PXI Chassis from the same company you are purchasing the high-power PXI Module from.

Functionality
  • 3 PXIe hybrid slots, 13 PXIe slots, 1 PXIe timing slot, and 1 PXIe system slot
  • High power with up to 1675W usable power
  • Up to 85 W/slot cooling with exceptional acoustical performance
  • Multi-chassis power-sequencing and optional rear trigger access
Performance Characteristics
  • High performance Gen 3 backplane with a two link (x8 and x16) system slot and x8 links to the PXIe slots
  • Backplane speeds of up to 24 GB/s system and 8 GB/s slot-to-slot
  • Innovative chassis cooling system with increased volume of airflow for improved per-slot cooling and lower acoustical noise