Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
High speed arbitrary wave generator with up to 92 GSa/s sample rate supporting signals up to 64 GBaud on 4 channels in a 1-slot AXIe module — simultaneously.
Frequency range
>240 MHz
Intrinsic jitter
130 fs
Effective Number of Bits (ENOB)
5.4 Bits
Spur Free Dynamic Range
39 dBc
Typical Rise/Fall Time
< 9 ps
Amplitude
2,000 mVpp diff max
DAC Resolution
8 bit
Bandwidth
32 GHz
Number of channels
1, 2, 4
Form factor
1-slot AXIe
Maximum memory depth
512 kSa
Type
High Speed AWG
Functionality
Arbitrary Waveform Generator
Slots
2
Maximum sample rate
92 GSa/s
Find out what's included and explore available upgrade options from Keysight.
200G, 400G and 1 terabit applications demand a new class of generator that simultaneously provides high speed, precision, and flexibility.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.