with battery profiler software

This integrated battery profiler and simulator allows engineers to quickly access their device’s current drain so they can optimize designs for longer battery life.

prod_image
  • Maximum power

    200 W

  • Maximum current per output

    20 A

  • Maximum voltage per output

    30 V

  • Number of outputs

    1

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

E36731A BE3-class Battery Emulator, with battery profiler software
E36731A BE3-class Battery Emulator, with battery profiler software

Model:

E36731A

QTY

Options

1

Battery Emulator | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

Highlights

Design for Better Battery Life

The Keysight E36731A battery emulator and profiler is an integrated electronic load and power supply designed for battery emulation, profiling, and power analysis applications. With the latest firmware, the E36731A supports native 2‑quadrant operation directly on the instrument, enabling both source and sink operation. Keysight PW9253A PathWave Advanced Battery Test and Emulation software provides additional battery simulation, profiling, and analysis capabilities for advanced battery testing workflows.

  • Generate accurate battery profiles using the simulated current drain of a device.
  • Instantly emulate any battery charge state and display real-time current drain data.
  • Operate directly in source and sink modes with native 2‑quadrant functionality enabled through the latest firmware.
  • Enable bidirectional power testing with native 2‑quadrant source and sink operation.
  • Streamline your workflow with an integrated power supply and an electronic load.
  • Creates a battery model for any battery type.
  • Power up to 200W, 30V, and 20A.