A90 In-Line Application Test Suite

A modular and application-specific automated in-line test suite optimized for high-speed flash programming, scalable to 112 channels for maximum throughput in high-volume production.

prod_image
  • Maximum node count

    0

  • Fixture actuation

    Press down

  • System width

    800 mm

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Delivering Speed and Precision in Every Flash

The Keysight A90 is an in-line test system for custom applications, built to keep pace with modern, high-volume production demands. Its modular architecture integrates application-specific instruments to support a wide range of test and programming needs on the production line.

In its current configuration, A90 accelerates in-line flash programming for medium-to-large firmware payloads with ultra-fast, parallel performance, scaling up to 112 channels. By offloading programming from ICT and eliminating flashing bottlenecks, A90 helps manufacturers maximize throughput, maintain takt time, and bring products to market faster.

The A90 in-line application test suite enables you to do the following:

  • Flash large data payloads from Mbps or even larger at high speed for efficient high-volume production.
  • Support large board sizes up to 400 × 480 mm (15.7 × 18.9 in) with minimal setup effort.
  • Ensure fixture compatibility with 100% Keysight i1000 FlexiCore drop-in support.
  • Support complex test setups with up to 30U (1.33 m / 51 in) of rack space.
  • Save valuable factory floor space with its side-by-side installation design.
  • Reduce board handling time with seamless pass-through capability.
  • Access global Keysight support with local response and partner collaboration for seamless service worldwide.