Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Comprehensive suite of tools supporting all phases of wireless device development, from pre-silicon protocol module development, through to systems integration and verification
Test domain
Protocol
Workflow stage
Development
Test types
Audio Quality, Battery Life, Data Throughput, Field-to-Lab, IMS, Negative Testing, Positioning, Signaling
Technology
5G NR, LTE, RedCap, W-CDMA, CAT-M, NB-IoT, WLAN
Use cases
Protocol stack development, Field-to-lab, Regression testing
Find out what's included and explore available upgrade options from Keysight.
The S8701A Protocol R&D Toolset is designed to provide an easy-to-use environment to develop and execute tests that verify the 5G NR and LTE signaling protocols of the latest 5G chipsets and devices. The toolset flexibly addresses a wide range of test scenarios in sub-6GHz (FR1) and mmWave (FR2) frequencies, for both non-standalone (NSA) and standalone (SA) mode.
It offers:
The S8701A Protocol R&D Toolset is part of Keysight’s 5G Network Emulation Solution portfolio. It is a comprehensive solution that addresses diverse global spectrum requirements and efficiently prototype advanced 5G protocol features.
The S8701A Protocol R&D Toolset easily scales with Keysight’s S8704A Protocol Conformance Toolset and S8706A Protocol Carrier Acceptance Toolset solutions to facilitate mobile device verification across the protocol workflow, from early modem development through to device certification and carrier acceptance.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.