Highlights

  • Signal Switching: Up to 224 x 4 Matrix
  • Load Switching: Up to 32-ch x 30Amp & 64-ch x 7.5Amp & 80-ch x 5Amp & 192-ch x 2Amp
  • RF Switching: Up to 4 cards of Quad 1 x 4 RF Switch (DC-3GHz)
  • Power Sources: Up to 400W Modular Power Supply
  • Measurement: 6.5 Digit DMM, 2-ch 350 MHz Counter
  • Stimulus: Single Channel 16-Bit 30 MHz ARB, 4-ch 16-Bit DAC
  • Additional Instruments: 4-ch 500 MHz Oscilloscope, 2-ch & 4-ch Digitizers E-Load Capability
  • For more information, please visit: Keysight TS-5020 Product Note

The Keysight TS-5020 Automotive Functional Test System is a low cost, scalable test system designed with “just-enough-test” concept for medium complexity electronic control modules, such TPMS, RKE and body electronic modules

Learn how to accelerate software development and test integration using Keysight's TestExec SL Software.

Learn more about Keysight Automotive Electronics Functional Test Systems

Key Specifications

Applications
Body Electronics
Powertrain/Engine Management
Safety Electronics
Instrumentations
GPIB
LXI
Serial Communication
CAN Single or Dual
ISO 9141
J1850
J1939
Stimulus/Measurement
1-ch 14-bit ARB
2-ch 225MHz Counter
4-ch 16-bit DAC
6.5-Digit DMM
Typ up to 400W Power Supply
Applications
Instrumentations
Serial Communication
Stimulus/Measurement
Body Electronics
Powertrain/Engine Management
Safety Electronics
GPIB
LXI
CAN Single or Dual
ISO 9141
J1850
J1939
1-ch 14-bit ARB
2-ch 225MHz Counter
4-ch 16-bit DAC
6.5-Digit DMM
Typ up to 400W Power Supply
View More
Applications:
Body Electronics
Powertrain/Engine Management
Safety Electronics
Instrumentations:
GPIB
LXI
Serial Communication:
CAN Single or Dual
ISO 9141
J1850
J1939
Stimulus/Measurement:
1-ch 14-bit ARB
2-ch 225MHz Counter
4-ch 16-bit DAC
6.5-Digit DMM
Typ up to 400W Power Supply

Interested in a E2240A?

Featured Resources for E2240A Automotive Electronics Functional Test System (with Tire Pressure Monitoring System add-on Solution)

Want help or have questions?