Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

W9076A 1xEV-DO Measurement Application for CXA

Sold By:

Typical Configuration  

Typical Configuration

W9076A 1xEV-DO measurement application for CXA

  • W9076A-1FP 1xEV-DO measurement application for CXA,fixed perpetual license

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

Key Features & Specifications

Signal analysis

  • Complies with 3GPP2 standard of physics layer specifications C.S0024 (Rel.0, Rev.A, and Rev.B) including Subtype 0/1/2/3
  • Base station (forward link) and mobile station (reverse link) RF transmitter measurements
  • One-button measurements with pass/fail per the standard
  • Runs inside CXA signal analyzer

Measurements

  • Forward link: composite EVM and rho, CDP, CDE, I/Q chip errors, code domain, channel power, power vs. time, ACP, SEM, and more.
  • Reverse link: composite EVM and rho, CDP, CDE, I/Q chip errors, code domain, channel power, ACP, SEM, and more.
  • Auto-detection for data channels QPSK, 8PSK, 16QAM, and 64QAM
  • For reverse link, supports channel types including Pilot, RRI, data, ACK, DRC, DSC, and auxiliary pilot

Performance

  • Composite EVM: 1.6 %
  • ACLR: up to -75 (-79 dBc typical)
  • Power accuracy: ±0.61 dB (at 95th percentile)
  • Analysis bandwidth: up to 25 MHz

Other features

  • License key upgradable
  • Fixed and transportable license available
  • SCPI remote user interface

Description

The 1xEV-DO measurement application is one in a common library of more than 25 measurement applications in the Keysight X-Series, an evolutionary approach to signal analysis that spans instrumentation, measurements and software. Transforming the X-Series signal analyzers into standard-based transmitter testers, the application provides fast one-button RF conformance measurements to help you design, evaluate and manufacture your cdma2000® 1xEV-DO RF transmitters. The measurement application is fully standard compliant to the 3GPP2 (Rel.0, Rev.A and Rev.B) helping you to check your 1xEV-DO design with confidence and support manufacturing with a single application covering 1xEV-DO technologies for production.

RF transmitter testing

  • Full power and spectrum suite measurements with Pass/Fail indicator: channel power, adjacent channel power, spectrum emission mask (SEM), spurious emissions, occupied bandwidth (OBW) and complementary cumulative distribution function (CCDF)
  • Pre-defined measurement settings help the modulation quality of pilot, MAC, data, preamble, overall-1, and overall -2 channels separately and easily
  • Support 1xEV-DO Rev B with 64QAM auto-detection, modulation analysis, preamble Walsh code length to 128 for forward link. For reverse link, it supports a “No Feedback Multiplexing” mode for single and multi carriers.

Related Industries & Technologies