Contact an Expert

HMMC-1002 DC-50 GHz Variable Attenuator

Sold By:

Configure Your Product

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Specified Frequency Range: DC - 26.5 GHz
  • Return Loss: 10 dB
  • Minimum Attenuation: 2.0 dB
  • Maximum Attenuation: 30.0 dB

Description

The HMMC-1002 is a voltage variable attenuator that operates from DC to 50 GHz. Typical applications of the of the HMMC-1002 are as a gain control block in an ALC assembly. It is also suitable for use as a broadband pulse modulator or single pole single throw, non reflective switch because of its wide dynamic range and return loss performance.

Keysight Part #HMMC-1002 does not contain any intentionally added RoHS substances above permitted maximum thresholds.

All HMMC parts are manufactured in Santa Rosa, California using Keysight´s reliable instrument grade GaAs process.