N6841A RF Sensor for Spectrum Monitoring
Portable and rugged spectrum monitoring for any environment
Starting from
Highlights
Communication signals continue to evolve as new and emerging wireless standards are defined and deployed. Next generation standards have wider bandwidth and added complexity. They are also time variant and low power. Traditional methods of monitoring communication signals from outside the city limits, within a crowded vehicle, or walking with a handheld analyzer will not support these new standards.
The Keysight N6841A RF Sensor enables you to place an RF spectrum monitoring station wherever and whenever you need it, and for as long as you need it, without location constraints or physical infrastructure.
- Automate wide area, close-proximity signal monitoring, interference detection, identification, location, and reporting
- Increase flexibility — set up rugged, portable RF sensors in fixed, temporary, or mobile platforms in any environment for extended time
- Remotely deploy a single sensor or a network of sensors synchronously, country- or city-wide
- Customize for your application with software for spectrum monitoring, emitter location, signal intercept, and capture/analysis
- Achieve high reliability in indoor and outdoor environments
- Increase preselection filtering over traditional spectrum analyzers
- Continuously monitor the spectrum, in real time, 24/7
- Record I/Q with analog and digital signal analysis for signal classification, demodulation, and decoding
Key Specifications
Frequency
20 MHz to 6 GHz
DANL @1 GHz
-150.8 dBm
Maximum Analysis Bandwidth
20 MHz
Maximum Real-Time Bandwidth
20 MHz
Phase Noise @1 GHz (10 kHz offset)
-82 dbc/Hz
Frequency
DANL @1 GHz
Maximum Analysis Bandwidth
Maximum Real-Time Bandwidth
Phase Noise @1 GHz (10 kHz offset)
20 MHz to 6 GHz
-150.8 dBm
20 MHz
20 MHz
-82 dbc/Hz
View More
Applications:
N6820ES
Bandwidth Options:
20 MHz
DANL @1 GHz:
-150.8 dBm
Frequency:
20 MHz to 6 GHz
Frequency Options:
20 MHz to 6 GHz
up to 54 GHz with FieldFox
Instrument Type:
Rugged enclosure with IP67 rating
Maximum Analysis Bandwidth:
20 MHz
Maximum Real-Time Bandwidth:
20 MHz
Overall Amplitude Accuracy:
± 2.0 dB
Performance Level:
◆◆◆◇◇◇
Phase Noise @1 GHz (10 kHz offset):
-82 dbc/Hz
TOI @1 GHz (3rd Order Intercept):
>8.5 dBm
Triggering:
Precision absolute time triggering
Interested in a N6841A?
Extend The Capabilities
Featured Resources
Want help or have questions?