- Home
- Products and Services
- Accessories
- Directional Couplers and Bridges
Directional Couplers and Bridges
Keysight Directional Couplers and Bridges offer unparalleled performance in a variety of general-purpose applications. Our Bridges are ideal for accurate reflection measurements and signal leveling applications. In addition, Keysight Couplers simplify forward and reverse power measurements on transmitters, components, or other broadband systems. Our specifications range from 300 kHz to 50 GHz.
Directional Couplers and Bridges
773D Coaxial Directional Coupler, 2 GHz to 18 GHz
772D Coaxial Dual-Directional Coupler, 2 GHz to 18 GHz
M9378A PXIe Network Analyzer Directional Coupler
M9378B PXIe Network Analyzer Directional Coupler with Bias Tees
86207A RF Bridge, 75 Ohm, 300 kHz to 3 GHz
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility