Können wir Ihnen behilflich sein?
PZ2121A High-Speed Precision SMU (100 fA, 60 V, 15 MSa/s)
Dynamic / pulsed measurements with a narrow pulse down to 10 μs
Use a high-speed SMU that enables best-in-class dynamic / pulsed measurements. Achieve narrow pulse measurements down to 10 μs at a fast sampling rate of up to 15 MSa/s for a wide range of emerging applications.
Claim a Free Gift When You Purchase an SMU
Get an free gift to complement your purchase of an SMU to enable you to test with confidence.
Highlights
The Keysight PZ2121A is a high-speed precision source / measure unit (SMU) featuring best-in-industry narrow-pulse width, fast Digitizer Mode, and seamless current measurement ranging. It enables narrow-pulsed measurements and fast dynamic measurements with a wide dynamic range for a wide range of emerging applications such as vertical-cavity surface-emitting laser (VCSEL) optical devices, integrated circuit (IC) testing. In addition, its low measurement noise performance enables measurements with shorter aperture times, and its seamless current measurement ranging function enables a wide dynamic range and eliminates range change time, which improves test throughput.
- Maximum output at 60 V / 3.5 A DC / 10.5 A pulse
- Minimum resolution at 6 μV/100 fA
- Low current measurement noise at 400 fArms with 1 power line cycle (PLC)
- Minimum pulse width at 10 μs
- Fast Digitizer Mode with maximum sampling rate at 15 MSa/s
- Wide dynamic range for dynamic measurement with seamless current measurement ranging
- Fast transient with 3.5 V/μs slew rate at max.
Extend the Capabilities of Your Product
Want help or have questions?