E9326A Peak and Average Power Sensor, 50 MHz - 18 GHz, 1.5MHz Bandwidth
The E9326A power sensor has a 1.5 MHz video bandwidth and is ideal for time-gated peak, average and peak-to-average ratio power measurements on TDMA and CDMA wireless formats such as Bluetooth.
Highlights
- 1.5 MHz video bandwidth, ideal for Bluetooth® and cdmaOne applications
- Fast measurement speed, up to 1000 corrected readings per second, via the GPIB
- Wide dynamic range
- Calibration factors, linearity, temperature and bandwidth correction stored in EEPROM
- Precision type-N connector as standard
- Operates with the EPM-P (E4416A/ 17A) series and P-Series (N1911A/ 12A) power meters
Interested in a E9326A?
Extend the capabilities for your E-Series Peak and Average Power Sensor, 50 MHz to 18 GHz
Featured Resources for E9326A E-Series Peak and Average Power Sensor, 50 MHz to 18 GHz
Want help or have questions?