E4417A EPM-P Series Dual-Channel Power Meter
The E4417A dual channel power meter provides peak, peak-to-average ratio, average power, and time-gated measurements on TDMA and W-CDMA wireless formats and pulsed signals.
Highlights
The E4417A dual channel EPM-P series power meter is designed for peak, average, peak-to-average ratio, and time-gated measurements using the E9320 peak and average power sensors.
- 20 Msamples per second sampling rate for reliable continuous and single shot measurements on wide bandwidth signals
- Time-gated and free run power measurements
- Free 'Analyzer Software' software for complete pulse and statistical analysis, software is located 'In the Library'
- Eight pre-defined wireless configurations (GSM, EDGE, NADC, iDEN, Bluetooth, IS-95 CDMA, W-CDMA and cdma2000)
Interested in a E4417A?
Extend the Capabilities
Featured Resources
Want help or have questions?