- Keysight.Home
- PRODUKTE UND DIENSTLEISTUNGEN
- Accessories
- Calibration Modules and Kits
- 85514A 4-in-1 OSLT Mechanical Calibration Kit, DC to 9 GHz, Type-N(m), 50 ohm
85514A 4-in-1 OSLT Mechanical Calibration Kit, DC to 9 GHz, Type-N(m), 50 ohm
Easily calibrate non-insertable devices with a type-N (m) 50 Ω open, short, load, and through in a compact unit
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Verkauf durch: Keysight Online Sales
HIGHLIGHTS
- Type-N (m), 50 ohm, open, short, load, and through
- DC to 9 GHz
- Open phase error: 0 to 4 GHz ≤ 2.0°, 4 to 9 GHz ≤ 3.0°
- Short phase error: 0 to 9 GHz ≤ 1.25°
- Load return loss: 0 to 6 GHz ≥ 42 dB, 6 to 9 GHz, ≥ 35 dB
- Through, male-male, insertion loss: 0 to 4 GHz ≤ 0.05 dB, 4 to 9 GHz ≤ 0.1 dB
- Dimensions: H x W x D ~ 99 x 65 x 22 mm
The 85514A 4-in-1 mechanical calibration module combines an open, short, load, and through in a compact unit. The product is small, easy to handle, and light weight. The through allows users to easily calibrate non-insertable devices, such as a cable or filter with male-male connectors. During the "thru" part of the calibration, the 85514A through can be used.
Interested in a 85514A?
Want help or have questions?
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback