Datenblätter
Advanced Power System
N6900 Series Power Supplies
Versatility was never faster
Achieve the optimum balance of test coverage, quality and time
Advanced Power System (APS) Overview
Versatility was never faster
There’s an art to the tradeoffs you make when you need to integrate your test system fast, test your products faster and stay within budget. Keysight’s small, flexible and market-leading-fast Advanced Power System (APS) N6900 Series DC power supplies with VersaPower architecture can make those tradeoffs easier and help you achieve the optimum balance of test coverage, quality and time in your ATE system
Overcome your toughest measurement challenges with VersaPower architecture
VersaPower uses cutting- edge technology to deliver industry-leading performance and innovative capabilities you don’t typically find in a switching power supply design.
VersaPower architecture delivers the fastest, most accurate, integrated power system
Get lots of power in a small test-system footprint
Two power ranges deliver a large amount of power in a small test-system footprint:
Choose the APS N6900 model with the voltage and current you need
The N6900 Series DC power ssupply family offers five voltage and current combinations at the 1 kW power range and seven voltage and current combinations at the 2 kW power range.
Meet your ATE testing needs without paying for more capability than you need
When you purchase an N6900 DC power supply, you can add optional capability to boost your test-system versatility. Now you can tune your power supply capability to meet your specific needs.
Test Challenges and How the APS Helps you Overcome Them
The APS, with Keysight’s exclusive VersaPower architecture, helps you overcome a wide variety of power test challenges.
Faster Test Speeds, Faster System Integration and Deployment
Accelerate test throughput with industry-leading specifications
Faster system integration
Reduce test complexity and protect your DUT with integrated smart triggering
Faster deployment
Easily replicate and support systems at multiple sites around the world
Add additional flexibility to your system with built-in paralleling capability
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.