N1500A Materials Measurement Suite
With Keysight N1500A materials measurement software suite, you can determine the intrinsic electromagnetic properties of many dielectric and magnetic materials.
A partir de
HIGHLIGHTS
- Keysight N1500A materials measurement software automates complex permittivity and permeability measurements
- The software supports various measurement methods: transmission line and free space, Arch reflectivity, Resonant cavity, Coaxial probe, and Parallel Plate/Inductance method
- Flexible option configuration allows you to choose the measurement methods you need
- One simple installation program and integrated method option loader switches seamlessly between the different measurement methods
Keysight N1500A materials measurement software suite works with a measurement instrument: a network analyzer, impedance analyzer, or LCR meter which measures the material’s response to RF or microwave energy, and allows you to determine the intrinsic electromagnetic properties of many dielectric and magnetic materials. The software controls the measurement instrument and calculates results. The measurement frequency range is from 20Hz to the low THz, depending on the instrument and sample holder or fixture used.
Free Trials
- Software automates complex permittivity and permeability measurements
- Flexible option configuration allows you to choose the measurement methods you need
-
One simple installation program and integrated method option loader switches seamlessly between the different measurement methods
Interested in N1500A?
Extend the Capabilities for your Materials Measurement Suite
Software
Featured Resources for N1500A Materials Measurement Suite
Want help or have questions?