Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
What are you looking for?
- Home
- Products and Services
- Accessories
- Chassis and Controllers
- Y1216A Recess Mount Rack Kit for M9018A
Y1216A Recess Mount Rack Kit for M9018A
Suspends the chassis in a Keysight rack using only 4 U of rack space, and also recesses the chassis by 4 inches
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Y1216A is a complete rack-mounting kit that suspends the chassis in a Keysight rack using only 4 U of rack space, and also recesses the chassis by 4 in.
HIGHLIGHTS
- Allows the chassis to be rackmounted in 4U of space
- Recesses the chassis by 4 inches
- Can be used with optional cable tray and rail kits
The Y1216A is a complete rack-mounting kit for the M9018A PXIe chassis. It includes rack flanges, handles, and attachment hardware. It suspends the chassis in a Keysight Rack using only 4U of rack space. It also recesses the chassis by 4 inches. Rack rails may be needed in a non-Keysight rack and are ordered separately. When rails are used, the chassis will require 5U of rack space.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility