- Zubehör
- Cables, Cable Assemblies, and Leads
- U2901A Terminal Block and SCSI-II 68 Pin Connector with 1 Meter Cable
U2901A Terminal Block and SCSI-II 68 Pin Connector with 1 Meter Cable
Use this SCSI-II 68-pin connector and 1-meter cable with U2300A and U2500A series USB modular DAQs
Please exit this procurement session to buy.
To buy, contact your procurement team.
Verkauf durch: Keysight Online Sales
Use this SCSI-II 68-pin connector and 1-meter cable with U2300A and U2500A series USB modular DAQs
Highlights
Notice: The U2901A will be discontinued on June 1, 2024. The last day to place an order for this product is May 31, 2024. Keysight will continue to provide support for this product for the standard period of 5 years.
- 1 meter long SCSI cable with 68 pin connector
The Keysight U2901A is an accessory compatible and recommended to be used with the U2300A Series USB Modular Multifunction Data Acquisition and U2500A Series USB Modular Simultaneous Sampling Multifunction Data Acquisition. The pin-outs of the U2901A is dependent on the USB Data acquisition unit that it is working with. For more information, please refer to the data sheet or the user guide of the USB Data Acquisition unit that U2901A is to be used with.
Recommended Set-up: | |
---|---|
Models | Qty of U2901A |
U2351A | 1 |
U2352A | 1 |
U2353A | 1 |
U2354A | 1 |
U2355A | 2 |
U2356A | 2 |
U2331A | 2 |
U2541A | 1 |
U2542A | 1 |
U2531A | 1 |
Learn more about Keysight New USB Data Acquisition
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback