这是您想要的页面.
查看搜索结果:
您希望搜索哪方面的内容?
建议的搜索
No product matches found - System Exception
符合的结果
Integrate receivers with your power supply using this #6 Spade lug connector to the laser head
HIGHLIGHTS
The E1847A is a power-only laser head cable which connects the Keysight laser head to the N1225A VME 4-channel high resolution laser axis board. The cable has #6 spade lugs which connects the customer-supplied power supply to the laser head.
The cable comes in 5 different lengths (3 m, 7 m, 10 m, 15 m and 20 m) depending on the option#.
Keysight laser positioning systems, utilizing high-quality components, increase manufacturing consistency, improve product quality and reliability, and allow the production of precision products.
扩展您产品的功能
需要帮助或遇到问题?