Official Used
Equipment Store
Remember to Ask for KeysightCare When Requesting Your Quote.
ID: P08-101139

Keysight M9046A

PXIe Chassis / High Power / 18 Slots / 24 GB/s

ID: P08-101139
Keysight Premium Used BadgeKeysight Premium Used M9046A - Stock Image 1
Keysight Premium Used BadgeKeysight Premium Used M9046A - Stock Image 2
Keysight Premium Used BadgeKeysight Premium Used M9046A - Stock Image 3
Keysight Premium Used BadgeKeysight Premium Used M9046A - Stock Image 4
Keysight Premium Used BadgeKeysight Premium Used M9046A - Stock Image 5
Keysight Premium Used BadgeKeysight Premium Used M9046A - Stock Image 6
Keysight Premium Used BadgeKeysight Premium Used M9046A - Stock Image 7
Instrument may vary
Keysight Premium Used M9046A - Stock Image 1
Keysight Premium Used M9046A - Stock Image 2
Keysight Premium Used M9046A - Stock Image 3
Keysight Premium Used M9046A - Stock Image 4
Keysight Premium Used M9046A - Stock Image 5
Keysight Premium Used M9046A - Stock Image 6
Keysight Premium Used M9046A - Stock Image 7

Keysight M9046A

PXIe Chassis / High Power / 18 Slots / 24 GB/s

Refurbished, like New
Calibrated + Measurement Report
Like New Warranty
KeysightCare available
Accessories Included
Configurable

Save 30%

MYR 166,299.00

List Price MYR 237,570.00

Excl. taxes.
Set Price Alert
Save
For professional and industrial use only.
Free shipping included. Ships from Malaysia. Ships to Malaysia within 8 weeks.
Request Quote
Online checkout is unavailable in your region. Please request a quote to proceed.

Keysight Premium Used

Keysight  M9046A MYR 166,299.00

From

MYR 166,299.00 Save 30%

Request Quote


QS1Enhanced low phase noise 100 MHz and 2.4 GHz References with power splitters Installed
STDStandard Chassis Installed

002Advanced power monitoring and control On request

Addable options follow the same discount percentage as the listed offer.

Request a customized version of this model by requesting a Custom Quote


The M9046A PXIe 18-slot chassis delivers the power and cooling required for high-performance applications. It includes 3 PXIe hybrid slots which gives the system designer the flexibility to mix PXIe and hybrid-compatible modules. With its Gen 3 backplane and x24 system slot, it is ready to tackle high-data bandwidth applications.

The M9046A is new from the ground up including a new power supply design providing unprecedented power per slot capabilities with the ability to monitor power and control switching frequency on a per-slot basis. With improved airflow, the improvement in cooling performance results in superior acoustical performance with up to a maximum 85 watts per slot. The chassis is also designed for easy integration into large systems containing multiple PXIe chassis and other non-PXI instrumentation including access to 8 hardware trigger lines without consuming a slot.

Functionality

  • 3 PXIe hybrid slots, 13 PXIe slots, 1 PXIe timing slot, and 1 PXIe system slot
  • High power with up to 1675W usable power
  • Up to 85 W/slot cooling with exceptional acoustical performance
  • Multi-chassis power-sequencing and optional rear trigger access

Performance Characteristics

  • High performance Gen 3 backplane with a two link (x8 and x16) system slot and x8 links to the PXIe slots
  • Backplane speeds of up to 24 GB/s system and 8 GB/s slot-to-slot
  • Innovative chassis cooling system with increased volume of airflow for improved per-slot cooling and lower acoustical noise


For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight M9046A Modular Products
  • Fresh Calibration
  • Like-New standard accessories
  • Like-New Warranty
  • Agreed-On configuration

What You Can Add

  • Extended Warranty
  • KeysightCare Assured / Extended
  • Calibration Plan
  • Software (depending on model)

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

Similar Listings

This Model

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Other Listings

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock