Official Used
Equipment Store
Protect Your Equipment – Add KeysightCare and Fresh Calibration to Your Quote.
ID: U01-2496963

Keysight RP7962A

Regenerative Power System / 500V / +/-40A / 10kW / 400/480 VAC

ID: U01-2496963
Keysight Used RP7962A - Actual Instrument - Image 1
Keysight Used RP7962A - Actual Instrument - Image 2
Keysight Used RP7962A - Actual Instrument - Image 3
Keysight Used RP7962A - Actual Instrument - Image 4
Keysight Used RP7962A - Actual Instrument - Image 5
Keysight Used RP7962A - Actual Instrument - Image 6
Keysight Used RP7962A - Actual Instrument - Image 7
Actual instrument
Keysight Used RP7962A - Actual Instrument - Image 1
Keysight Used RP7962A - Actual Instrument - Image 2
Keysight Used RP7962A - Actual Instrument - Image 3
Keysight Used RP7962A - Actual Instrument - Image 4
Keysight Used RP7962A - Actual Instrument - Image 5
Keysight Used RP7962A - Actual Instrument - Image 6
Keysight Used RP7962A - Actual Instrument - Image 7

Keysight RP7962A

Regenerative Power System / 500V / +/-40A / 10kW / 400/480 VAC

Used & Tested
90 days warranty
Please ask for KeysightCare.
Accessories included if shown in the pictures. No power cord included.
Additional software options may be available on request

Lowest Price Ever
Save 78%

USD 7,926.60

List Price USD 36,030.00

Excl. taxes.
Set Price Alert
Save
For professional and industrial use only.
Free shipping included. Ships from USA. Ships to Morocco within 1 week.
Request Quote
Online checkout is unavailable in your region. Please request a quote to proceed.

Keysight Used

Keysight  RP7962A USD 7,926.60

From

USD 7,926.60 Save 78%

Request Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

Please contact us for available service options.


  • Output ratings: 500 V, ±40 A, 10 kW
  • Operate in two-quadrant mode as power source and regenerative electronic load
  • Emulate high-voltage, high-power battery with programmable resistance up to 50 Ω
  • Maximize throughput with fast output speed and sub-millisecond command-processing time
  • Create up to 200 kW power or loading through easy parallel connection
  • Reduce cost for cooling and electricity with eco-friendly, regenerative design
  • Save valuable rack space with compact 3U-high size
  • A part of Keysight's EV1003A HEV/EV Power Converter Test Solution

The RP7962A regenerative power system is a single output, bi-directional, regenerative DC power supply with highly integrated safety features that protect both your people and your device under test. The regenerative capability enables the energy normally consumed to be returned to the grid cleanly, saving costs associated with energy consumption and cooling.

In addition, by combining the seamless source and load functionality into a compact 3U-high package, not only do you save energy but also floor space and integration time. The RP7962A delivers the fastest, most accurate, integrated regenerative power system.

The RP7962A is a part of Keysight's HEV/EV Power Converter Test Solutions that gives you confidence to deploy high-voltage, high-power solutions to meet the fast paced, high-growth demands of the HEV/EV market.


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight RP7962A Power Supplies
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock