Official Used
Equipment Store
Protect Your Equipment – Add KeysightCare and Fresh Calibration to Your Quote.
ID: U01-2522554

Keysight N6791A

DC Electronic Load Modules / 1U Height / Single-wide / 60V / 20A / 100W

ID: U01-2522554
Keysight Used N6791A - Actual Instrument - Image 1
Keysight Used N6791A - Actual Instrument - Image 2
Keysight Used N6791A - Actual Instrument - Image 3
Keysight Used N6791A - Actual Instrument - Image 4
Keysight Used N6791A - Actual Instrument - Image 5
Keysight Used N6791A - Actual Instrument - Image 6
Keysight Used N6791A - Actual Instrument - Image 7
Keysight Used N6791A - Actual Instrument - Image 8
Keysight Used N6791A - Actual Instrument - Image 9
Keysight Used N6791A - Actual Instrument - Image 10
Keysight Used N6791A - Actual Instrument - Image 11
Keysight Used N6791A - Actual Instrument - Image 12
Actual instrument
Keysight Used N6791A - Actual Instrument - Image 1
Keysight Used N6791A - Actual Instrument - Image 2
Keysight Used N6791A - Actual Instrument - Image 3
Keysight Used N6791A - Actual Instrument - Image 4
Keysight Used N6791A - Actual Instrument - Image 5
Keysight Used N6791A - Actual Instrument - Image 6
Keysight Used N6791A - Actual Instrument - Image 7
Keysight Used N6791A - Actual Instrument - Image 8
Keysight Used N6791A - Actual Instrument - Image 9
Keysight Used N6791A - Actual Instrument - Image 10
Keysight Used N6791A - Actual Instrument - Image 11
Keysight Used N6791A - Actual Instrument - Image 12

Keysight N6791A

DC Electronic Load Modules / 1U Height / Single-wide / 60V / 20A / 100W

Used & Tested
90 days warranty
Please ask for KeysightCare.
Accessories included if shown in the pictures. No power cord included.
Additional software options may be available on request

Save 70%

USD 841.20

List Price USD 2,804.00

Excl. taxes.
Set Price Alert
Save
For professional and industrial use only.
Free shipping included. Ships from USA. Ships to Morocco within 1 week.
Request Quote
Online checkout is unavailable in your region. Please request a quote to proceed.

Keysight Used

Keysight  N6791A USD 841.20

From

USD 841.20 Save 70%

Request Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

Please contact us for available service options.


The Keysight N6791A offers 1U height modular electronic DC load module for N6700C mainframes. Capable of sinking power up to 100W per channel and be configured with up to four modules in a mainframe.

  • Single-wide module, up to 4 modules in mainframe
  • Maximum 100 Watts sinking power per module
  • Voltage: Up to 60V
  • Current: Up to 20A 
  • Advanced operating modes: CV, CC, CR, CP
  • Arbitrary waveform generation
  • High speed synchronized digitization of voltage and current
  • Superior command processing time and current slew rate
  • USB, LAN, GPIB interfaces standard
  • N6700C style user interface for ease of use and familiarity

Testing multiple DC power conversion systems can be time consuming if each output must be tested sequentially and measurements are being performed through external equipment. Using the built-in measurement capabilities of N6791A electronic DC loads, all outputs can be measured simultaneously allowing multiple output power systems to be tested in a shorter period.


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight N6791A Power Supplies
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock