Keysight E5081A
ENA-X Series Vector Network Analyzer
KRW 198,790,000
정가 KRW 441,755,555.56

키사이트 중고
Keysight E5081A KRW 198,790,000
From
KRW 198,790,000 55% 할인
| 0N1 | ADD NOISE RECEIVER TO PORT 1, 50 MHZ TO 44 GHZ | 설치됨 |
| 0N2 | ADD NOISE RECEIVER TO PORT 2, 50 MHZ TO 44 GHZ | 설치됨 |
| 172 | ADD GPIB INTERFACE | 설치됨 |
| 175 | ADD ANALOG INPUT AND OUTPUT | 설치됨 |
| 1E5 | ADD HIGH STABILITY TIMEBASE | 설치됨 |
| 2N6 | 2-PORT, 10 MHZ TO 44 GHZ, UPCONVERTER FOR MODULATION DISTORTION | 설치됨 |
맞춤 견적을 통해 이 모델의 커스텀 버전을 요청하세요.
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* 제품 수령까지 최대 4주 더 소요될 수 있습니다. | KRW 1,960,000 |
|
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | KRW 16,488,000 |
|
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | KRW 32,976,000 |
|
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | KRW 49,464,000 |
|
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | KRW 82,440,000 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
Multiple Measurements, One Setup
Accelerate 5G and satellite communication component characterization with the Keysight E5081A ENA-X vector network analyzer (VNA). The ENA-X is the only solution that produces fast and accurate EVM measurements on a mid-range network analyzer.
Our spectral correlation technique directly analyzes the modulated input and output signals in the frequency domain on the network analyzer. Current solutions on the market require a network and spectrum analyzer to characterize components fully. With the new ENA-X, you can ensure test accuracy and repeatability with a single test setup using full vector correction at the DUT plane. Avoid manually reconfiguring setups or automating complex switch-based systems — verify device performance faster and with less error potential with the ENA-X network analyzer.
- Achieve the lowest residual EVM with integrated modulation distortion software.
- Ensure test accuracy and improve noise figure measurements with wide dynamic range.
- Perform flexible high-power tests with direct receiver access to integrate booster amplifiers, attenuators, or directional couplers.
- Address input port mismatch, channel power, and source errors with vector-corrected calibration at the DUT plane.
- Test faster with modulated distortion and spectrum analysis, noise figure, vector mixer measurements, and more with one instrument.
사진에 표시된 액세서리만 포함됩니다.
제공된 목록에 포함되지 않은 다른 액세서리는 키사이트 중고 제품 또는 키사이트 프리미엄 중고 제품의 구매 시 별도의 비용으로 구매할 수 있습니다. 추가 액세서리나 지원에 관심이 있는 경우 코멘트란에 구체적으로 명시해 주세요.
별도 또는 구매 후 주문을 원하시는 경우 귀하의 지역 키사이트 사무실이나 키사이트 파트너에 문의하십시오. 또는 귀하의 지역에서 이용 가능하다면 온라인 스토어를 확인해 주세요.



























