Keysight N5172B-506
9 kHz to 6 GHz
KRW 48,843,000
List Price KRW 97,686,000.00
- 4 x N2843 500MHz passive probes
- 1 x N2756A 16 channel MSO cable
- Software application bundle
- 1 Year Keysight Warranty
- Recent Calibration Certificate

Keysight Premium Used
Keysight N5172B-506 KRW 48,843,000
From
KRW 48,843,000 Save 50%
| 506 | Frequency range, 9 kHz to 6 GHz | Installed |
| 012 | LO in/out for phase coherency | Installed |
| 099 | Expanded license key upgradability | Installed |
| 1EA | High output power | Installed |
| 653 | ARB baseband generator (60 MHz RF bandwidth, 32 Msa) | Installed |
| UNM | Standard front panel outputs | Installed |
| 006 | Instrument security and removable memory card | On request |
| 009 | Internal solid state memory | On request |
| 012 | LO in/out for phase coherency | On request |
| 021 | Upgrade baseband generator memory from 32 Msa to 256 Msa | On request |
| 022 | Upgrade baseband generator memory from 32 Msa to 512 Msa | On request |
| N5180302B | Avionics VOR/ILS | On request |
| N5180403B | Calibrated AWGN | On request |
| 042 | On request | |
| 1CP104A | Rack mount flange and handle kit 88.1mm H (2U) - brackets, handles, hole plugs, New Phantom Gray Color | On request |
| 1CN106A | Handle kit 88.1mm H (2U) - two front handles, New Phantom Gray Color | On request |
| 099 | Expanded license key upgradability | On request |
| 1CM110A | Rack mount flange kit 88.1mm H (2U) - two flange brackets, four hole plugs, New Phantom Gray Color | On request |
| 1CR112A | Rack Slide Kit, Mounting lengths 279.4-406.4mm, New Phantom Gray Color | On request |
| 12M | On request | |
| 1EA | High output power | On request |
| 1EL | Differential I/Q outputs | On request |
| 1ER | Flexible reference input (1-50 MHz) | On request |
| N5180320B | Pulse train generator | On request |
| 221 | Waveform license 5-pack1 | On request |
| 222 | Waveform license 5-pack2 | On request |
| 223 | Waveform license 5-pack3 | On request |
| 224 | Waveform license 5-pack4 | On request |
| 225 | Waveform license 5-pack5 | On request |
| 226 | Waveform license 5-pack6 | On request |
| 227 | Waveform license 5-pack7 | On request |
| 228 | Waveform license 5-pack8 | On request |
| 229 | Waveform license 5-pack9 | On request |
| 24M | On request | |
| 250 | Waveform license 50-pack1 | On request |
| 251 | Waveform license 50-pack2 | On request |
| 252 | Waveform license 50-pack3 | On request |
| 253 | Waveform license 50-pack4 | On request |
| 254 | Waveform license 50-pack5 | On request |
| 255 | Waveform license 50-pack6 | On request |
| 256 | Waveform license 50-pack7 | On request |
| 257 | Waveform license 50-pack8 | On request |
| 258 | Waveform license 50-pack9 | On request |
| 259 | Waveform license 50-pack10 | On request |
| 303 | Multifunction generator | On request |
| N5180430B | Multi-tone and 2-tone | On request |
| N5180431B | Custom digital modulation | On request |
| N5180432B | Phase noise impairment | On request |
| 36M | On request | |
| 3FP | On request | |
| 3FP | On request | |
| 60M | On request | |
| 653 | ARB baseband generator (60 MHz RF bandwidth, 32 Msa) | On request |
| 655 | Upgrade baseband generator from 60 to 120 MHz RF bandwidth | On request |
| 657 | Upgrade baseband generator to 160 MHz RF bandwidth | On request |
| 660 | Upgrade baseband generator with real-time capability | On request |
| A6J | ANSI Z540-1-1994 Calibration | On request |
| AMG | Calibration + Uncertainties + Guardbanding (Accredited) | On request |
| AXT | Hard transit case | On request |
| EFP | On request | |
| EFP | On request | |
| FFP | On request | |
| FRQ | Frequency extender connectivity | On request |
| M01 | On request | |
| M02 | On request | |
| M03 | On request | |
| N7600EMBC | Signal Studio for W-CDMA/HSPA+, waveform playback | On request |
| N7601EMBC | Signal Studio for cdma2000/1xEV-DO, waveform playback | On request |
| N7602EMBC | Signal Studio for GSM/EDGE/Evo, waveform playback | On request |
| N7605EMBC | Signal Studio for Real-time Fading, waveform playback | On request |
| N7606EMBC | Signal Studio for Bluetooth, waveform playback | On request |
| N7607EMBC | Signal Studio for DFS and DAA Profiles, waveform playback | On request |
| N7608EMBC | Signal Studio Pro for Custom Modulation, waveform playback | On request |
| N7609EMBC | Signal Studio for Global Navigation Satellite System (GNSS), waveform playback | On request |
| N7610EMBC | Signal Studio for IoT, waveform playback | On request |
| N7611EMBC | Signal Studio for broadcast radio, waveform playback | On request |
| N7612EMBC | Signal Studio for TD-SCDMA/HSPA, waveform playback | On request |
| N7614EMBC | Signal Studio for power amplifier test, waveform playback | On request |
| N7615EMBC | Signal Studio for mobile WiMAX, waveform playback | On request |
| N7617EMBC | Signal Studio for WLAN 802.11, waveform playback | On request |
| N7623EMBC | Signal Studio for digital video, waveform playback | On request |
| N7624EMBC | Signal Studio for LTE/LTE-Advanced/LTE-A Pro FDD, waveform playback | On request |
| N7625EMBC | Signal Studio for LTE/LTE-Advanced TDD, waveform playback | On request |
| N7626EMBC | Signal Studio for LTE V2X, waveform playback | On request |
| N7630EMBC | Signal Studio Pro for Pre-5G, waveform playback | On request |
| N7631EMBC | Signal Studio Pro for 5G NR/5G-Advanced, waveform playback | On request |
| N7640EMBC | Signal Studio for LMR, waveform playback | On request |
| N5180UN7B | Internal BER Analyzer | On request |
| E7621APPC | On request | |
| E7653APPC | On request | |
| QFP | On request | |
| UNT | AM, FM, phase modulation | On request |
| UNV | Enhanced dynamic range | On request |
| UNW | Narrow pulse modulation | On request |
| UNZ | Fast frequency switching | On request |
| CVR | Front panel cover | On request |
Addable options follow the same discount percentage as the listed offer.
Request a customized version of this model by requesting a Custom Quote
Optimize Manufacturing Test with Faster Throughput
The cost-effective EXG X-Series signal generators address critical speed and uptime needs for manufacturing test. With analog and vector models, the EXG provides the signals you will need for basic parametric testing of components and functional verification of receivers.
N5172B EXG X-Series RF vector mid-performance signal generator offers real-time signal simulation with Signal Studio software. Optimized for manufacturing with faster throughput & greater uptime at the right price.
- Achieve faster throughput and greater uptime with cost-effective performance optimized for manufacturing test
- Perform basic parametric testing of components and functional verification of receivers
- Characterize broadband microwave components such as filters and amplifiers with the best combination of output power, low harmonics, and full step attenuation
- Maximize test margins on the production line with leading Adjacent Channel Power Ratio (ACPR)
- Shrink your test stand with two rack-unit height and integrated multi-function generator and a USB power sensor interface
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.



































