Keysight N4692D
Electronic Calibration Module (ECal) / 40 GHz / 2-Port / 2.92mm












Keysight N4692D
Electronic Calibration Module (ECal) / 40 GHz / 2-Port / 2.92mm

Keysight Used
Keysight N4692D JPY 1,725,527
From
JPY 1,725,527 Save 70%
| 0DC | DC TO 40 GHZ | Installed |
| M0F | ONE FEMALE AND ONE MALE CONNECTOR, BOTH 2.92 MM | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | JPY 452,180 |
|
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | JPY 599,424 |
|
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | JPY 1,198,848 |
|
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | JPY 1,798,272 |
|
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | JPY 2,997,120 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
- Precision 2-port microwave ECal module with high accuracy
- Fast, easy, and accurate full two-port calibration
- Supports 2.92 mm connectors
- Available in male/male (option M0M), female/female (option F0F), and male/female (option M0F) connector configurations
- Direct control from Keysight vector network analyzers via USB
The Keysight N4692D microwave electronic calibration (ECal) module makes calibration of Keysight vector network analyzers fast, easy and accurate. Select either female-female, male-male, or female-male connectors. The plastic storage case for the N4692D is included for securing your ECal module and accessories.
The N4692D Option 0DC extends the calibration frequency range down to DC, which is beneficial for broadband device modeling or time domain and signal integrity analysis using enhanced time domain-analysis on the Keysight network analyzers.
This ECal module is an ideal solution for calibrating vector network analyzers. Performing a full two-port calibration takes less than half the time and number of connections versus traditional mechanical cal kits. The operator simply connects the ECal module to the vector network analyzer via USB and the firmware controls the rest, thus reducing the chance for operator error. Wear and tear on connectors is reduced as well, lowering repair costs on both the test port connectors and calibration standards.
Power cord included. Additional accessories included if shown in the pictures.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.






