Official Used
Equipment Store
Protect Your Equipment – Add KeysightCare and Fresh Calibration to Your Quote.
Need Help?
ID: U01-2524891

Keysight N7764C

Variable Optical Attenuator (4 Channel) - Single Mode

ID: U01-2524891
Keysight Used N7764C - Actual Instrument - Image 1
Keysight Used N7764C - Actual Instrument - Image 2
Keysight Used N7764C - Actual Instrument - Image 3
Keysight Used N7764C - Actual Instrument - Image 4
Keysight Used N7764C - Actual Instrument - Image 5
Keysight Used N7764C - Actual Instrument - Image 6
Keysight Used N7764C - Actual Instrument - Image 7
Actual instrument
Keysight Used N7764C - Actual Instrument - Image 1
Keysight Used N7764C - Actual Instrument - Image 2
Keysight Used N7764C - Actual Instrument - Image 3
Keysight Used N7764C - Actual Instrument - Image 4
Keysight Used N7764C - Actual Instrument - Image 5
Keysight Used N7764C - Actual Instrument - Image 6
Keysight Used N7764C - Actual Instrument - Image 7

Keysight N7764C

Variable Optical Attenuator (4 Channel) - Single Mode

Used & Tested
90 days warranty
KeysightCare available
Accessories included if shown in the pictures. No power cord included.
Additional software options may be available on request

Save 35%

EUR 13,147.55

List Price EUR 20,227.00

Excl. taxes.
Set Price Alert
Save
For professional and industrial use only.
Free shipping included. Ships from USA. Ships to Germany within 1 week.
Request Quote
Online checkout is unavailable in your region. Please request a quote to proceed.

Keysight Used

Keysight  N7764C EUR 13,147.55

From

EUR 13,147.55 Save 35%

Request Quote


022ANGLED CONNECTORInstalled

Request a customized version of this model by requesting a Custom Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

Fresh Calibration*
Extends lead time by <4 weeks
EUR 1,500.00
KeysightCare Assured - 1 year
incl. Keysight Extended Warranty
EUR 948.00
KeysightCare Assured - 2 years
incl. Keysight Extended Warranty
EUR 1,896.00
KeysightCare Assured - 3 years
incl. Keysight Extended Warranty
EUR 2,844.00
KeysightCare Assured - 5 years
incl. Keysight Extended Warranty
EUR 4,740.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


The N7764C four-channel variable optical attenuators for single-mode fiber enables highly efficient optical transceiver and network integration testing. It is based on electrically controlled variable optical attenuator (VOA) modules. Applications Optical transceiver testing Optical network integration testing Power Setting and Control Modes In power setting mode, which is available on all N77-C variable optical attenuators, the power level at the attenuator output is set. The N7764C uses the feedback signal from a photodiode after a monitor tap to control the desired power level at the optical output. When power control is active, the instrument also automatically corrects for power changes at the input so that the output power level you set is maintained with ±0.02 dB typical repeatability. Attenuation setting mode In attenuation mode, the calibrated value of attenuation in dB is set directly, without use of the power monitor. This supports use with legacy software written for attenuators without power monitors or when the power monitor reading is impaired, as due to modulation or from a signal at another wavelength or in the reverse direction. Advanced control of power change Especially for testing devices that are sensitive to rapid power changes, the rate of change can be set on the instrument and applies to the attenuation mode. The N7764C can be set from 0.1 to 1000 dB/s. New with the N77-C attenuators is the ability to program a ramp of attenuation steps, including dwell time at each step, which can be either stepped automatically or synchronized with an external trigger. Trigger outputs are also available. This new functionality can be used instead of sending individual program commands for each step and aid in efficient synchronization with other instruments. In power control mode, during attenuation sweeps, as well as when activating the shutter mode, 1000 dB/s change rate is applied. Calibration offsets for external losses Comprehensive offset functionality allows you to calibrate the optical path in various test set-ups. There is an offset for the attenuation factor, and an independent offset for the output power level, to calibrate for losses due to patch cords, connectors, and switches. Additionally, wavelength and offset value pairs can be stored in a table to compensate for wavelength-dependent effects in the optical path of the set-up. This allows you to precisely set the optical power level directly at the input interface of your device under test. New user attenuation-mode calibration To calibrate the attenuation setting mode for a chosen source wavelength, a new self-calibration has been implemented. The calibration process, executed at the chosen wavelength and power higher than 0 dBm, and with the setup kept stable, will run for about 2 minutes. The calibration data can be reenabled after a preset or reboot, or the configuration can be saved with enabled calibration.


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight N7764C Optical Component Test
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock