Keysight N9038B-544
3 Hz to 44 GHz
USD 121,854.15
List Price USD 221,553.00

Keysight Premium Used
Keysight N9038B-544 USD 121,854.15
From
USD 121,854.15 Save 45%
| 544 | Frequency range, 3 Hz to 44 GHz | Installed |
| B1X | Analysis bandwidth, 160 MHz | Installed |
| EXM | External Mixing | Installed |
| 1DVR001A | ROM/CD-R/RW drive | On request |
| 1MSE001A | Mouse | On request |
| 1CN103A | Handle kit 177.0mm H (4U) - two front handles - New Phantom Gray Color | On request |
| 1CP105A | Rack mount flange and handle kit 177.0mm H (4U) - two brackets and front handles - Phantom Gray Color | On request |
| 12M | On request | |
| 1CM113A | Rack mount flange kit 177.0mm H (4U) - two flange brackets - New Phantom Gray Color | On request |
| 1CR014A | Rack Slide Kit for 17-inch and 20-inch Mounting Holes | On request |
| CV1117A | Cover, Front Panel, Phantom Gray for 4U X-Series Signal Analyzers | On request |
| 24M | On request | |
| 36M | On request | |
| 60M | On request | |
| A6J | ANSI Z540-1-1994 Calibration | On request |
| AMG | Calibration + Uncertainties + Guardbanding (Accredited) | On request |
| B1X | Analysis bandwidth, 160 MHz | On request |
| B25 | Analysis bandwidth, 25 MHz | On request |
| B85 | Analysis bandwidth, 85 MHz | On request |
| CR3 | Connector rear, second IF output | On request |
| N90EMTDSB | Time Domain Scan | On request |
| N90EMRECB | SCPI Recording and Playback | On request |
| ESC | External source control | On request |
| EXM | External Mixing | On request |
| N9062EM0E | SCPI Language Compatibility Measurement Application | On request |
| N9063EM0E | Analog Demodulation Measurement Application | On request |
| N9068EM0E | Phase Noise Measurement Application | On request |
| N9069EM0E | Noise Figure Measurement Application | On request |
| E9062EM0E | SCPI Language Compatibility Measurement Application | On request |
| E9063EM0E | Analog Demodulation Measurement Application | On request |
| E9068EM0E | Phase Noise Measurement Application | On request |
| E9069EM0E | Noise Figure Measurement Application | On request |
| P03 | Preamplifier, 3.6 GHz | On request |
| P08 | Preamplifier, 8.4 GHz | On request |
| P26 | Preamplifier, 26.5 GHz | On request |
| P44 | Preamplifier, 44 GHz | On request |
| PFR | Precision frequency reference | On request |
| SF1 | On request | |
| SF2 | On request | |
| N90EMPSMB | Power Suite Measurement Application | On request |
| N9038RT1B | Real-time analysis up to maximum available BW, Basic Detection | On request |
| W11 | On request | |
| YAS | Y-Axis Screen Video Output | On request |
Addable options follow the same discount percentage as the listed offer.
Request a customized version of this model by requesting a Custom Quote
The Keysight N9038B is a standards-compliant MXE EMI test receiver and diagnostic signal analyzer built on an upgradeable platform. You choose the frequency coverage you need to fully test devices with outstanding accuracy and sensitivity across required ranges.
- Perform EMC tests with a standard-compliant receiver: CISPR 16-1-1 & MIL-STD-461
- Keep the test queue flowing with the accuracy, repeatability and reliability you need to test with confidence
- Reduce overall scan time with time domain scanning enabled by fast FFT scans
- Easily identify the frequencies of peak emissions prior to final measurement with monitor spectrum
- Get enhanced diagnostics using spectrum and real-time analysis, strip chart, markers, span zoom, zoom span, and spectrogram
- Evaluate emissions and identify suspect signals using EMC measurements through the front panel or remotely with software
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.