Keysight M8198A-002
Arbitrary Waveform Generator, 128 GSa/s, AXIe Module
Keysight M8198A-002
Arbitrary Waveform Generator, 128 GSa/s, AXIe Module
CNY 2,896,414.50
List Price CNY 3,861,886.00

Keysight Premium Used
Keysight M8198A-002 CNY 2,896,414.50
From
CNY 2,896,414.50 Save 25%
| 002 | Arbitrary Waveform Generator, 2 Channels, 128 GSa/s, 3 Slot AXIe Module | Installed |
| 001 | Arbitrary Waveform Generator, 1 Channel, 128 GSa/s, 3 Slot AXIe Module | On request |
| 002 | Arbitrary Waveform Generator, 2 Channels, 128 GSa/s, 3 Slot AXIe Module | On request |
| 08G | 8 GSa Memory per Channel | On request |
| SEQ | Sequencer Functionality per Module | On request |
Addable options follow the same discount percentage as the listed offer.
Request a customized version of this model by requesting a Custom Quote
M8198A 128 GSa/s Arbitrary Waveform Generator The M8198A arbitrary waveform generator (AWG) features 2 channels at 128 GSa/s with up to 58 GHz nominal analog bandwidth. Up to 2 differential channels per module Continuous sample rate range: 100 to 128 GSa/s 58 GHz analog bandwidth 8 GSa memory per channel Up to 1.66 Vpp differential output voltage > 5 ENOB across the entire band Intrinsic jitter: < 75 fs RMS Transition time (20% / 80%) as low as 7 ps Channel-to-channel skew adjustment with 25 fs resolution < 140 dBc wideband phase noise > 1 MHz One differential Sample Marker per channel Built-in frequency and phase response calibration for clean output signals Key benefits of the new arbitrary waveform generator Integrated, ready-to-use instrument Up to 2 differential channels per module at 128 GSa/s with analog bandwidth of 58 GHz Up to 8 GSa memory per channel allowing generation of longer data streams. One differential sample marker per channel programmable up to 8 GHz Works with the M8008A clock module, with the possibility of direct clocking from an external source (i.e., 12.5…16 GHz as input to the M8008A), and providing additional auxiliary outputs such as a reference clock output at ¼ of Clock In of M8198A (i.e., 12.5…16 GHz) Operates with well-known software, including MATLAB, Keysight IQtools, PathWave Signal Generation (PWSG) Advanced Waveform Utility (AWU) and SCPI programming interfaced based on M8070B
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.























