Keysight 33522B
Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
















Keysight 33522B
Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
CNY 26,876.20
List Price CNY 41,348.00

Keysight Used
Keysight 33522B CNY 26,876.20
From
CNY 26,876.20 Save 35%
manufacture date: MY62000123 1/7/2023
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | CNY 3,280.00 |
|
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | CNY 1,764.00 |
|
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | CNY 3,528.00 |
|
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | CNY 5,292.00 |
|
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | CNY 8,820.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
The 33522B provides Keysight’s exclusive Trueform technology which offers unmatched capabilities for generating a full range of signals for your most demanding measurements.
- 30 MHz
- 2 Channels
Exclusive Trueform technology
- Unmatched capabilities for generating a full range of signals for your most demanding measurements
- Sine waves with 5x lower harmonic distortion for more pure signals
- Pulses up to 30 MHz with 10x less jitter for more precise timing
- Point-by-point arbitrary waveform capability with sequencing for more accurate representation of user-defined signals
Instrument features
- 250 MSa/s sampling rate for higher time resolution arbitrary waveforms
- 16-bit resolution with 1 mVpp to 10 Vpp amplitude for greater amplitude accuracy
- 1 MSa/channel standard waveform memory, optional 16 MSa/channel for your longest waveforms
- USB, LAN (LXI-C), GPIB standard for quick and easy connectivity to PC or network
- BenchVue Enabled: Do more with your PC and instrument together, no programming required. Intuitively control your waveform generators, build automated tests and design custom waveforms from your PC.
Waveform creation and editing
- Get advanced signal creation/editing capability without tedious programming with
- 33503A BenchLink Waveform Builder Pro and Basic Software
- Create a waveform from the front panel using the built-in editor
- Capture a waveform from an oscilloscope and download it to the generator
- Create a waveform in MATLAB, Microsoft®Excel, etc. and download it to the generator
Keysight 33500B Series waveform generators with exclusive Trueform signal generation technology offer more capability, fidelity, and flexibility than previous generation DDS generators. Easily generate the full range of signals you need to your devices with confidence the signal generator is outputting the signals you expect.
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.














