Keysight U8481A
USB Thermocouple Power Sensor / DC/10 MHz to 18 GHz
CNY 24,014.00
List Price CNY 48,028.00

Keysight Used
Keysight U8481A CNY 24,014.00
From
CNY 24,014.00 Save 50%
| 200 | CONNECTOR, TYPE-N, (DC COUPLED) DC-18GHZ | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | CNY 3,953.00 |
|
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | CNY 1,620.00 |
|
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | CNY 3,240.00 |
|
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | CNY 4,860.00 |
|
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | CNY 8,100.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
- Fastest measurement speed for thermocouple sensor, > 400 readings/s (free run/fast buffer mode)
- Best-in-class power linearity of less than 0.8%
- Wide dynamic range from -35 dBm to +20 dBm
- Accurate calibration and traceability to US National Institute of Standards and Technology (NIST) or National Physical Laboratory (NPL)
Perform measurements down to DC range
The U8480 series is Keysight's first power sensor with the capability to measure down to DC (with option 200). This is especially useful for Signal Source/Network Analyzer calibration and power references as well as EMC applications.
Built in external trigger in
External trigger will enable accurate trigger of small signals close to the signal noise floor. With the built-in trigger in connection on the U8480-series power sensors; you can connect an external trigger signal from a signal source or the device under test directly to the USB sensor through a standard BNC to SMB cable.
Measurements direct from your PC
The U8480 series is supported by the Keysight BenchVue software. BenchVue makes it easy to control your power meter to log data and visualize measurements in a wide array of display options without any programming. Simply connect the sensor to your PC installed BenchVue BV0007B Power Meter/Sensor Control and Analysis app to perform average power measurement and analysis.
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.