Official Used
Equipment Store
Protect Your Equipment – Add KeysightCare and Fresh Calibration to Your Quote.
ID: U06-2523742

Keysight RP7983A

Regenerative Power System / PV Mode / 2000V / +/-30A / 30kW / 400/480 VAC

ID: U06-2523742
Keysight Used RP7983A - Actual Instrument - Image 1
Keysight Used RP7983A - Actual Instrument - Image 2
Keysight Used RP7983A - Actual Instrument - Image 3
Keysight Used RP7983A - Actual Instrument - Image 4
Keysight Used RP7983A - Actual Instrument - Image 5
Keysight Used RP7983A - Actual Instrument - Image 6
Actual instrument
Keysight Used RP7983A - Actual Instrument - Image 1
Keysight Used RP7983A - Actual Instrument - Image 2
Keysight Used RP7983A - Actual Instrument - Image 3
Keysight Used RP7983A - Actual Instrument - Image 4
Keysight Used RP7983A - Actual Instrument - Image 5
Keysight Used RP7983A - Actual Instrument - Image 6

Keysight RP7983A

Regenerative Power System / PV Mode / 2000V / +/-30A / 30kW / 400/480 VAC

Used & Tested
90 days warranty
KeysightCare available
Power cord included. Additional accessories included if shown in the pictures.
Additional software options may be available on request

Lowest Price Ever
Save 80%

CNY 89,136.40

List Price CNY 445,682.00

Excl. taxes.
Set Price Alert
Save
For professional and industrial use only.
Free shipping included. Ships from China. Ships to China within 1 week.
Request Quote
Online checkout is unavailable in your region. Please request a quote to proceed.

Keysight Used

Keysight  RP7983A CNY 89,136.40

From

CNY 89,136.40 Save 80%

Request Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

Fresh Calibration*
Extends lead time by <4 weeks
CNY 6,650.00
KeysightCare Assured - 1 year
incl. Keysight Extended Warranty
CNY 15,444.00
KeysightCare Assured - 2 years
incl. Keysight Extended Warranty
CNY 30,888.00
KeysightCare Assured - 3 years
incl. Keysight Extended Warranty
CNY 46,332.00
KeysightCare Assured - 5 years
incl. Keysight Extended Warranty
CNY 77,220.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


  • Output ratings: 2000 V, ±30 A, 30 kW.
  • Operate in two-quadrant mode as power source and regenerative electronic load.
  • Maximize throughput with fast output speed and sub-millisecond command-processing time.
  • Create up to 600 kW power or loading through easy parallel connection.
  • Reduce cost for cooling and electricity with eco-friendly, regenerative design.
  • Save valuable rack space with compact 5U-high size.
  • A part of Keysight’s HEV/EV Power Converter Test Solutions.

The Keysight RP7983A regenerative power system is a single output, bi-directional, regenerative DC power supply with highly integrated safety features that protect both your people and your device under test. The regenerative capability enables the energy normally consumed to be returned to the grid cleanly, saving costs associated with energy consumption and cooling.

In addition, by combining the seamless source and load functionality into a compact 5U-high package, not only do you save energy but also floor space and integration time. The RP7983A delivers the fastest, most accurate, integrated regenerative power system.

The RP7983A is a part of Keysight’s HEV/EV Power Converter Test Solutions that give you confidence to deploy high-voltage, high-power solutions to meet the fast paced, high-growth demands of the HEV/EV market.


Power cord included. Additional accessories included if shown in the pictures.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight RP7983A Power Supplies
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

Explore our range of Keysight equipment to find the perfect option for your needs and budget

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

Keysight Premium Used Equipment Typically Comes with Like-New Warranty and the Same Accessories as New Products:

  • Detailed Listing Information: For precise details about the included accessories, please refer to the product listing.
  • Optional Add-Ons: At the bottom of each listing, you can see the accessories that are included in the offer and what you can add.

Explore Keysight Premium Used Equipment now.

Additional Accessories and Support: 

  • Keysight Premium Used: Keysight Premium Used listings include like-new accessories like power cords. 
  • Additional Accessories: Additional accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in. 
  • Post-Purchase Ordering: For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or, if available for your region, check our online store here.

Discover our range of accessories now.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock