Keysight U8488A
USB Thermocouple Power Sensor / 10 MHz to 67 GHz
CNY 83,507.20
List Price CNY 104,384.00

Keysight Used
Keysight U8488A CNY 83,507.20
From
CNY 83,507.20 Save 20%
| 100 | CONNECTOR 1.85MM, (DC BLOCK) 10MHZ-67GHZ | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | CNY 4,598.00 |
|
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | CNY 3,888.00 |
|
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | CNY 7,776.00 |
|
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | CNY 11,664.00 |
|
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | CNY 19,440.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
- Frequency range of 10 MHz to 67 GHz
- Fastest measurement speed for thermocouple sensor, > 900 readings/s (free run/fast buffer mode)
- Best-in-class power linearity of less than 0.8%
- Wide dynamic range from -35 dBm to +20 dBm
- Real time measurement uncertainty (MU) feature
- S-parameter and gamma correction function
- Accurate calibration and traceability to US National Institute of Standards and Technology (NIST) or National Physical Laboratory (NPL)
Perform measurements up to 67 GHz
The U8480 series is Keysight’s first power sensor with the capability to measure down to DC (only applicable for U8481A/85A). Now, with an expanded frequency range up to 50 and 67 GHz, the U8480 series allows you to make fast and accurate high frequency power measurements in applications ranging from PNA/MXG calibration to high volume manufacturing.
Real time measurement uncertainty
The U8480 Series USB thermocouple power sensors now compute this value in real time and at any given point, removing the need for manual MU calculations, shortening test time and providing highly accurate measurements. Users can also display power measurements and their measurement uncertainty simultaneously.
S-parameter and Gamma correction
Achieve greater accuracy with the S-parameter and gamma correction features, which correct impedance mismatch errors as well as the errors caused by components inserted between the DUT and power sensor.
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.