Official Used
Equipment Store
Protect Your Equipment – Add KeysightCare and Fresh Calibration to Your Quote.
Need Help?
ID: U06-2525735

Keysight 86120D

Multi-Wavelength Meter / 700 nm to 1650 nm

ID: U06-2525735
Keysight Used 86120D - Actual Instrument - Image 1
Keysight Used 86120D - Actual Instrument - Image 2
Keysight Used 86120D - Actual Instrument - Image 3
Keysight Used 86120D - Actual Instrument - Image 4
Keysight Used 86120D - Actual Instrument - Image 5
Keysight Used 86120D - Actual Instrument - Image 6
Keysight Used 86120D - Actual Instrument - Image 7
Keysight Used 86120D - Actual Instrument - Image 8
Actual instrument
Keysight Used 86120D - Actual Instrument - Image 1
Keysight Used 86120D - Actual Instrument - Image 2
Keysight Used 86120D - Actual Instrument - Image 3
Keysight Used 86120D - Actual Instrument - Image 4
Keysight Used 86120D - Actual Instrument - Image 5
Keysight Used 86120D - Actual Instrument - Image 6
Keysight Used 86120D - Actual Instrument - Image 7
Keysight Used 86120D - Actual Instrument - Image 8

Keysight 86120D

Multi-Wavelength Meter / 700 nm to 1650 nm

Used & Tested
90 days warranty
KeysightCare available
Accessories included if shown in the pictures. No power cord included.
Additional software options may be available on request

Save 65%

CNY 150,159.80

List Price CNY 429,028.00

Excl. taxes.
Set Price Alert
Save
For professional and industrial use only.
Free shipping included. Ships from China. Ships to China within 1 week.
Request Quote
Online checkout is unavailable in your region. Please request a quote to proceed.

Keysight Used

Keysight  86120D CNY 150,159.80

From

CNY 150,159.80 Save 65%

Request Quote


021STRAIGHT CONTACT INTERFACE - PC (NON-ANGLED)Installed

Request a customized version of this model by requesting a Custom Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

Fresh Calibration*
Extends lead time by <4 weeks
CNY 5,808.00
KeysightCare Assured - 1 year
incl. Keysight Extended Warranty
CNY 14,568.00
KeysightCare Assured - 2 years
incl. Keysight Extended Warranty
CNY 29,136.00
KeysightCare Assured - 3 years
incl. Keysight Extended Warranty
CNY 43,704.00
KeysightCare Assured - 5 years
incl. Keysight Extended Warranty
CNY 72,840.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


  • Specified wavelength range: 700 – 1650 nm; operating wavelength range 700 – 1700 nm
  • Absolute wavelength accuracy: ±1.5 ppm (typical ±1 ppm within 15 °C to 35 °C)
  • Scan repetition time less than 0.6 seconds
  • Operating temperature from 0 °C to +55 °C

For the measurement of light sources and signals in wavelength ranges from 700 nm to 1700 nm, the 86120D Multi-Wavelength Meter offers a compelling set of features. With ±1.5 ppm accuracy (typical ±1 ppm) and a measurement cycle time of just 0.6 seconds, it is ideal to achieve fast, automated wavelength adjustment procedures.

Keysight multi-wavelength meters are Michelson interferometer-based instruments that measure wavelength and optical power of laser light over a specified wavelength range. A built-in HeNe laser guarantees an accurate absolute wavelength measurement against a natural standard any time. Simultaneous measurements of multiple laser lines are performed, allowing measurements of DWDM signals and multiple lines of Fabry-Perot lasers. A broadband mode is also available for measuring the weighted center of wider lines.

Benefits:

  • Just 15 minutes of warm-up time are sufficient for specified accuracy.
  • Angled-connector option is available to avoid influencing non-isolated sources.
  • The wide wavelength range covers all communication test applications.
  • With +18 dBm safe input level, optical power values up to +10 dBm can be measured without additional equipment (e.g. attenuator).
  • The built-in applications for optical signal-to-noise ratio, wavelength and power drift allow smart stand-alone test solutions with compact footprint, avoiding costly test procedure development.


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight 86120D Optical Component Test
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock