Keysight N1032B
Dual optical channel module
CNY 1,406,836.80
List Price CNY 2,344,728.00

Keysight Used
Keysight N1032B CNY 1,406,836.80
From
CNY 1,406,836.80 Save 40%
| 09U | 90 GHZ UNAMPLIFIED OPTICAL CHANNEL | Installed |
| IRC | IRC DATA | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | CNY 17,322.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
Two 90 GHz (standard)/120 GHz (optional) optical channel Jitter as low as 90 fs Ideal for analyzing 112 GBd (224 Gbps) optical signals or any application that requires ultra-wide optical receiver > 65 GHz bandwidth (-3 dBo) Impulse response correction (Option IRC) is a standard feature and hardware filters for standards-based rates are optional Protect your investment: works with both the N1000A (250 kSa/s sampling rate) and 86100D (40 kSa/s sampling rate) mainframes
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.