Official Used
Equipment Store

Keysight Used PZ2100 Series Source Measure Units (SMUs)

Ready to ship within 1 week
Big savings vs. original list price
Available with up to 5-year warranty
Available with OEM calibration options

Shop Used Keysight PZ2100 SMUs & Modules – Ready to Ship

Discover industry-leading SMU channel density with up to 20 channels in a single 1U mainframe. Explore used Keysight PZ2100A mainframes and high-resolution, high-speed, and high-channel-density SMU modules – tested by Keysight and available at reduced prices.

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Why Choose the PZ2100 Series?

Integrate up to 20 SMU channels in a single 1U mainframe. With up to 20 times higher channel density than conventional SMUs, the PZ2100 Series helps save valuable rack space and reduce cost per channel.

 

Choose from five SMU module options to tailor your system to your measurement requirements. Mix different modules and adapt your configuration as your testing needs evolve.

Measure ultra-low currents with 10 fA resolution using the PZ2110A, or capture fast dynamic behavior at up to 15 MSa/s with pulses as short as 10 µs using the PZ2121A. Choose the performance your application demands.

Combine sourcing, measurement, and selected pulser and digitizer capabilities in one modular system. Reduce the need for separate instruments and simplify test setup, configuration, and monitoring through a centralized interface.

Coordinate multiple SMU channels using built-in trigger lines with less than 50 ns timing accuracy – without additional synchronization cabling between modules.

Integrate up to 20 SMU channels in a single 1U mainframe. With up to 20 times higher channel density than conventional SMUs, the PZ2100 Series helps save valuable rack space and reduce cost per channel.

 

Choose from five SMU module options to tailor your system to your measurement requirements. Mix different modules and adapt your configuration as your testing needs evolve.

Measure ultra-low currents with 10 fA resolution using the PZ2110A, or capture fast dynamic behavior at up to 15 MSa/s with pulses as short as 10 µs using the PZ2121A. Choose the performance your application demands.

Combine sourcing, measurement, and selected pulser and digitizer capabilities in one modular system. Reduce the need for separate instruments and simplify test setup, configuration, and monitoring through a centralized interface.

Coordinate multiple SMU channels using built-in trigger lines with less than 50 ns timing accuracy – without additional synchronization cabling between modules.

Build the PZ2100 SMU System That Fits Your Test

Every E5071C configuration has an option code that reveals key specifications at a glance. The first digit indicates the number of test ports (2 or 4). The middle character identifies the maximum frequency (8 = 8.5 GHz, D = 14 GHz, K = 20 GHz). The last digit indicates whether bias tees are included (0 = without, 5 = with).
For example, an E5071C-485 is a 4-port analyzer covering up to 8.5 GHz with integrated bias tees.

Replacing or expanding an existing E5071C setup? Start by matching your current instrument’s configuration and checking installed software options such as TDR or time domain analysis. This can help minimize changes to established test programs and measurement workflows.

Build the PZ2100 SMU System That Fits Your Test
Maximum Precision
High-Speed & Pulsed
High Channel Density
Recommended SMU
PZ2110A
PZ2120A / PZ2121A
PZ2130A / PZ2131A
Why It Fits
10 fA resolution, up to 210 V
Up to 15 MSa/s, 10 μs pulse
5 channels/module, up to 20 channels/1U

Upgrade Your Purchase

Keysight Calibration

Add OEM calibration before shipment for measurement confidence from day one.

KeysightCare with Up to 5-Year Warranty

Add extended warranty coverage and priority technical support directly from Keysight.