Keysight N9938A
FieldFox Handheld Microwave Spectrum Analyzer / 100 kHz to 26.5 GHz


































Keysight N9938A
FieldFox Handheld Microwave Spectrum Analyzer / 100 kHz to 26.5 GHz
CAD 29,811.00
List Price CAD 59,622.00

Keysight Used
Keysight N9938A CAD 29,811.00
From
CAD 29,811.00 Save 50%
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | CAD 2,166.00 |
|
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | CAD 2,436.00 |
|
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | CAD 4,872.00 |
|
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | CAD 7,308.00 |
|
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | CAD 12,180.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
- 100 kHz to 26.5 GHz frequency range
- Expand capabilities with optional tracking generator, interference analyzer, built-in power meter, and more
- Make accurate spectrum analyzer measurements (± 0.5 dB) without needing warm-up
- Locate interfering signals using the intuitive spectrogram display and recording capability
- Easily measure average and pulse power with a USB power sensor, pulse measurements with time gating
- Lightest microwave handheld spectrum analyzer at only 6.6 lb. (3.0 kg)
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.











