Keysight N9040B-508
2 Hz to 8.4 GHz
CAD 158,441.25
List Price CAD 211,255.00
/N9040B_50GHz_5_1600x900.png?fmt=jpg&fit=constrain&upscale=0&wid=80&hei=80)
Keysight Premium Used
Keysight N9040B-508 CAD 158,441.25
From
CAD 158,441.25 Save 25%
| 508 | Frequency Range, 2 Hz to 8.4 GHz | Installed |
| B2X | Analysis bandwidth, 255 MHz | Installed |
| CNF | RF input, type-N, female | Installed |
| 12M | On request | |
| 1CM | Rack mount flange kit 265.9mm H (6U) - two flange brackets, two standard rails | On request |
| 1CP | Rack mount flange and handle kit 265.9mm H (6U) - two brackets, handles, rails | On request |
| 24M | On request | |
| 2CM | Rack mount flange kit 265.9mm H (6U) - two flange brackets, two standard rails, DARK COLORS | On request |
| 2CP | Rack mount flange and handle kit 265.9mm H (6U) - two brackets, handles, rails, DARK COLORS | On request |
| 36M | On request | |
| 60M | On request | |
| A6J | ANSI Z540 compliant calibration | On request |
| ALV | Auxiliary log video output | On request |
| N90EMQAMB | WLAN 4096QAM modulation | On request |
| AMG | Calibration + Uncertainties + Guardbanding (Accredited) | On request |
| B25 | Analysis Bandwidth, 25 MHz (standard) | On request |
| B2X | Analysis bandwidth, 255 MHz | On request |
| B40 | Analysis bandwidth, 40 MHz | On request |
| B5X | Analysis bandwidth, 510 MHz | On request |
| N90EMRBEB | Resolution Bandwidth Extended | On request |
| C12 | On request | |
| C36 | On request | |
| C60 | On request | |
| CRP | Connector Rear, Programmable IF output | On request |
| N90E1EDPB | Enhance Display Package | On request |
| N90EMEDPB | On request | |
| N90EMTDSB | Time Domain Scan | On request |
| DVR | USB DVD-ROM/CD-R/RW drive | On request |
| EA3 | Electronic attenuator, 3.6 GHz | On request |
| KB2 | USB keyboard Smaller keyboard | On request |
| M01 | On request | |
| M02 | On request | |
| M03 | On request | |
| N9061EM0E | Remote Language Compatibility Measurement Application | On request |
| N9062EM0E | SCPI Language Compatibility Measurement Application | On request |
| N9063EM0E | Analog Demodulation Measurement Application | On request |
| N9067EM0E | Pulse Analysis Measurement Application | On request |
| N9068EM0E | Phase Noise Measurement Application | On request |
| N9069EM0E | Noise Figure Measurement Application | On request |
| N9071EM0E | GSM/EDGE/Evo Measurement Application | On request |
| N9073EM0E | W-CDMA/HSPA+ Measurement Application | On request |
| N9077EM0E | WLAN 802.11a/b/g/j/p/n/af/ah Measurement Application | On request |
| E9068EM0E | On request | |
| N6141EM0E | EMI Measurement Application | On request |
| N9080EM0E | LTE and LTE-Advanced FDD Measurement Application | On request |
| N9054EM0E | Vector Modulation Analysis Digital Demodulation Measurement Application | On request |
| N9081EM0E | Bluetooth (TM) Measurement Application | On request |
| N9082EM0E | LTE and LTE-Advanced TDD Measurement Application | On request |
| N9084EM0E | Short Range Communications and IoT Measurement Application | On request |
| N9085EM0E | 5G NR Measurement Application | On request |
| N9054EM1E | Vector Modulation Analysis Custom OFDM Application | On request |
| N9080EM3E | NB-IoT and eMTC FDD Measurement Application | On request |
| N9077EM3E | WLAN 802.11ac/ax Measurement Application, limited | On request |
| N9077EM4E | WLAN 802.11be/bn Measurement Application, limited | On request |
| N9080EM4E | LTE V2X measurement application | On request |
| N90EMEMCB | Basic EMC Functionality | On request |
| MLP | Minimum loss pad, 50 to 75 ohms | On request |
| MSE | Mouse, USB | On request |
| P08 | Preamplifier, 8.4 GHz | On request |
| P13 | Preamplifier, 13.6 GHz | On request |
| P26 | Preamplifier, 26.5 GHz | On request |
| N90EMFP2B | Fast power | On request |
| P44 | Preamplifier, 44 GHz | On request |
| P50 | Preamplifier, 50 GHz | On request |
| RTR | Real-time spectrum recorder and analyzer application example | On request |
| RTS | Real time data streaming | On request |
| N90EMESCB | External Source Control | On request |
| SF1 | Security features, exclude launching programs | On request |
| SF2 | Security features, prohibit saving results | On request |
| SF3 | Security feature, secure RAM disk boot | On request |
| N90EMPSMB | Power Suite Measurement Application | On request |
| N90EMFT1B | Frequency Mask Trigger, Basic Detection | On request |
| N9040RT1B | Real-time analysis up to maximum available BW, Basic Detection | On request |
| N9040RT2B | Real-time analysis up to maximum available BW, Optimum Detection | On request |
| N90EMFT2B | Frequency Mask Trigger, Optimum Detection | On request |
| N90EMDUAB | Duplex IF RTSA | On request |
| W11 | On request | |
| YAV | Screen video, log video and linear video | On request |
Addable options follow the same discount percentage as the listed offer.
Request a customized version of this model by requesting a Custom Quote
See the Real Performance of Your Design
The ultimate performance of our UXA signal analyzers lets you characterize today’s most challenging signals — fast-hopping, wideband, transient — in 5G, 802.11ax/ay, satellite, radar, electronic warfare, and more. You will be able to fully understand the purity of your design with industry-leading phase noise and wide spurious-free dynamic range.
- Get wider (up to 1 GHz), deeper views of your most challenging signals
- Measure the spectral purity of your design with industry-leading phase noise and 78 dBc spurious-free dynamic range across 510 MHz bandwidth
- Extend RF input frequency up to 110 GHz with Keysight smart mixers and up to terahertz frequencies with third- party solutions
- Capture intermittent signals with gap-free, real-time spectrum analysis
- Capture lower-level spurious signals with an improved DANL low noise path
- See more and take your design farther with the 14.1-inch screen
Specifications
- DANL @1 GHz: -174 dBm
- Maximum Analysis Bandwidth: 1 GHz
- Maximum Real-Time Bandwidth: 510 MHz
- Phase Noise @1 GHz (10 kHz offset): -135 dBc / Hz
- Type: Benchtop
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.
/N9040B_50GHz_5_1600x900.png?fmt=jpg&fit=constrain&upscale=0&wid=2048&hei=2048)

/N9040B_50GHz_3_1600x900.png?fmt=jpg&fit=constrain&upscale=0&wid=2048&hei=2048)



/N9040B_50GHz_3_1600x900.png?fmt=jpg&fit=constrain&upscale=0&wid=80&hei=80)













