Keysight N9020A-508
10 Hz to 8.4 GHz
CAD 29,138.12
List Price CAD 72,845.30

Keysight Used
Keysight N9020A-508 CAD 29,138.12
From
CAD 29,138.12 Save 60%
| 508 | FREQUENCY RANGE, 10 HZ TO 8.4 GHZ | Installed |
| B25 | ANALYSIS BANDWIDTH, 25 MHZ (STANDARD) | Installed |
| IDE | Installed | |
| P08 | PREAMPLIFIER, 8.4 GHZ | Installed |
| PC1 | Installed | |
| PFR | PRECISION FREQUENCY REFERENCE | Installed |
| WXP | OPERATING SYSTEM, WINDOWS XP FOR EMBEDDED SYSTEMS | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
Please contact us for available service options.
Accelerate Development of Wireless Devices and Adapt to Evolving Test Requirements
Built for wireless device test, the MXA signal analyzer helps you characterize signals from virtually any wireless device quickly and confidently with up-to-date parametric or RF functional tests. The intuitive multi-touch interface minimizes measurement complexity, even when working with cutting-edge devices.
- Shorten test times with rapid local measurements, display updates, marker peak searches, and fast sweep
- Simplify testing with fast one-button measurements from PathWave X-Series measurement apps: LTE, WLAN, MSR, and more
- Capture elusive or transient signals with full-band real-time spectrum analysis
- Perform deeper troubleshooting with the PathWave 89600 VSA software
Features
- Spectrum analyzer measurement application
- Dual-core, high-performance processor, 8 GB RAM, removable solid-state drive
- Frequency reference
- Fine-step mechanical attenuator
- 10 MHz/25 MHz analysis bandwidth
- Enhanced phase noise
- Real-time link (40 MHz bandwidth)
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.




























